SN74LVC1G86-Q1

ACTIVE

SN74LVC1G86-Q1

ACTIVE

Product details

Technology family LVC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 Input type Standard CMOS IOH (max) (mA) -32 Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 Input type Standard CMOS IOH (max) (mA) -32 Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Qualified for Automotive Applications
  • Supports 5V VCC operation
  • Inputs are over voltage tolerant up to 5.5V
  • Supports down translation to VCC
  • Low power consumption, 15µA maximum ICC
  • Maximum tpd of 6ns at 3.3V and 50pF load
  • ±24mA output drive at 3.3V
  • Ioff supports partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • Qualified for Automotive Applications
  • Supports 5V VCC operation
  • Inputs are over voltage tolerant up to 5.5V
  • Supports down translation to VCC
  • Low power consumption, 15µA maximum ICC
  • Maximum tpd of 6ns at 3.3V and 50pF load
  • ±24mA output drive at 3.3V
  • Ioff supports partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100mA per JESD 78, Class II

The SN74LVC1G86-Q1 is an automotive qualified device that performs the Boolean function Y = AB + A B in positive logic. This single 2-input exclusive-OR gate is designed for 1.65V to 5.5V VCC operation.

If the input is low, the other input is reproduced in true form at the output. If the input is high, the signal on the other input is reproduced inverted at the output. This device has low power consumption with maximum tpd of 6ns at 3.3V and 50pF capacitive load. The maximum output drive is ±32mA at 4.5V and ±24mA at 3.3V.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current back flow through the device when it is powered down.

The SN74LVC1G86-Q1 is an automotive qualified device that performs the Boolean function Y = AB + A B in positive logic. This single 2-input exclusive-OR gate is designed for 1.65V to 5.5V VCC operation.

If the input is low, the other input is reproduced in true form at the output. If the input is high, the signal on the other input is reproduced inverted at the output. This device has low power consumption with maximum tpd of 6ns at 3.3V and 50pF capacitive load. The maximum output drive is ±32mA at 4.5V and ±24mA at 3.3V.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current back flow through the device when it is powered down.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G86 -Q1 Single 2-Input Exclusive-OR Gate datasheet (Rev. A) PDF | HTML Aug 14, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LVC1G86 Behavioral SPICE Model

SCEM627.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74LVC1G86 IBIS Model (Rev. A)

SCEM186 (243 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos