SN74LVC2GU04-Q1

ACTIVE

Product details

Technology family LVC Number of channels 2 IOL (max) (mA) -32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Unbuffered, Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 2 IOL (max) (mA) -32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Unbuffered, Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
USON (DRY) 6 1.45 mm² (1.45 mm × 1 mm) SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
  • Supports 5V VCC operation
  • Inputs accept voltages to 5.5V
  • Max tpd of 3.7ns at 3.3V
  • Low power consumption, 10µA max ICC
  • ±24mA Output drive at 3.3V
  • Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (output VOH undershoot) >2V at VCC = 3.3V, TA = 25°C
  • Can be used as a down translator to translate inputs from a max of 5.5V down to the VCC level
  • Unbuffered outputs
  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
  • Supports 5V VCC operation
  • Inputs accept voltages to 5.5V
  • Max tpd of 3.7ns at 3.3V
  • Low power consumption, 10µA max ICC
  • ±24mA Output drive at 3.3V
  • Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (output VOH undershoot) >2V at VCC = 3.3V, TA = 25°C
  • Can be used as a down translator to translate inputs from a max of 5.5V down to the VCC level
  • Unbuffered outputs

This dual inverter is designed for 1.65V to 5.5V VCC operation.

The SN74LVC2GU04-Q1 device contains two inverters with unbuffered outputs and performs the Boolean function Y = A.

This dual inverter is designed for 1.65V to 5.5V VCC operation.

The SN74LVC2GU04-Q1 device contains two inverters with unbuffered outputs and performs the Boolean function Y = A.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74LVC2GU04Q1 Dual Unbuffered Inverter datasheet (Rev. A) PDF | HTML Oct 14, 2025
Application brief Generate a Clock Signal from a Crystal Oscillator PDF | HTML Oct 8, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
USON (DRY) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos