SN74LVCH8T245

ACTIVE

SN74LVCH8T245

ACTIVE

Product details

Bits (#) 8 Data rate (max) (Mbps) 200 Topology Push-Pull Vout (min) (V) 1.65 Vout (max) (V) 5.5 Features Bus-hold, Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Prop delay (ns) 6.5 Technology family LVC Supply current (max) (mA) 0.025 Rating Catalog Operating temperature range (°C) -40 to 85
Bits (#) 8 Data rate (max) (Mbps) 200 Topology Push-Pull Vout (min) (V) 1.65 Vout (max) (V) 5.5 Features Bus-hold, Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Prop delay (ns) 6.5 Technology family LVC Supply current (max) (mA) 0.025 Rating Catalog Operating temperature range (°C) -40 to 85
SSOP (DB) 24 63.96 mm² (8.2 mm × 7.8 mm) VQFN (RHL) 24 19.25 mm² (5.5 mm × 3.5 mm) TVSOP (DGV) 24 32 mm² (5 mm × 6.4 mm) TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • Fully configurable dual-rail design
  • Robust, glitch-free power supply sequencing
  • Control inputs (DIR and OE) VIH and VIL levels are referenced to VCCA
  • Bus hold on data inputs eliminates the need for external pullup and pulldown resistors
  • VCC isolation feature and VCC disconnect feature
    • if either VCC input is below 100mV or left floating, all I/O outputs are disabled and become high- impedance state
  • Ioff supports Partial-Power-Down node operation
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
  • Fully configurable dual-rail design
  • Robust, glitch-free power supply sequencing
  • Control inputs (DIR and OE) VIH and VIL levels are referenced to VCCA
  • Bus hold on data inputs eliminates the need for external pullup and pulldown resistors
  • VCC isolation feature and VCC disconnect feature
    • if either VCC input is below 100mV or left floating, all I/O outputs are disabled and become high- impedance state
  • Ioff supports Partial-Power-Down node operation
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22

The SN74LVCH8T245 is an 8-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The A port is designed to track VCCA, which accepts any supply voltage from 1.65V to 5.5V. The B port is designed to track VCCB, which also accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5.5V voltage nodes.

The SN74LVCH8T245 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs, the A-port outputs, or place both output ports into a high-impedance state. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports are always active.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device. The VCC isolation feature is designed so that if either VCCA or VCCB is at GND, then the outputs are in the high-impedance state. To put the device in the high-impedance state during power up or power down, tie OE to VCCA through a pullup resistor; the current-sinking capability of the driver determines the minimum value of the resistor.

The SN74LVCH8T245 is designed so that the control pins (DIR and OE) are referenced to VCCA.

The SN74LVCH8T245 is an 8-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The A port is designed to track VCCA, which accepts any supply voltage from 1.65V to 5.5V. The B port is designed to track VCCB, which also accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5.5V voltage nodes.

The SN74LVCH8T245 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs, the A-port outputs, or place both output ports into a high-impedance state. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports are always active.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device. The VCC isolation feature is designed so that if either VCCA or VCCB is at GND, then the outputs are in the high-impedance state. To put the device in the high-impedance state during power up or power down, tie OE to VCCA through a pullup resistor; the current-sinking capability of the driver determines the minimum value of the resistor.

The SN74LVCH8T245 is designed so that the control pins (DIR and OE) are referenced to VCCA.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LVCH8T245 IBIS Model

SCEM493.ZIP (55 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 24 Ultra Librarian
VQFN (RHL) 24 Ultra Librarian
TVSOP (DGV) 24 Ultra Librarian
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos