Bits (#)
8
Data rate (max) (Mbps)
420
Vin (min) (V)
1.1
Vin (max) (V)
5.5
Vout (min) (V)
1.1
Vout (max) (V)
5.5
Applications
GPIO, JTAG, SPI, UART
Features
Bus-hold, Integrated pulldown resistors, Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc disconnect, Vcc isolation
Prop delay (ns)
7.5
Technology family
LXC
Supply current (max) (mA)
0.012
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Bits (#)
8
Data rate (max) (Mbps)
420
Vin (min) (V)
1.1
Vin (max) (V)
5.5
Vout (min) (V)
1.1
Vout (max) (V)
5.5
Applications
GPIO, JTAG, SPI, UART
Features
Bus-hold, Integrated pulldown resistors, Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc disconnect, Vcc isolation
Prop delay (ns)
7.5
Technology family
LXC
Supply current (max) (mA)
0.012
Rating
Catalog
Operating temperature range (°C)
-40 to 125