Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 6 BW at Acl (MHz) 70 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 500 Architecture Fully Differential ADC Driver, High Input Impedance Vn at flatband (typ) (nV√Hz) 4.2 Iq per channel (typ) (mA) 2 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 10 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 20 2nd harmonic (dBc) -115 3rd harmonic (dBc) -118 Frequency of harmonic distortion measurement (MHz) 0.1 GBW (typ) (MHz) 220 Input bias current (max) (pA) 750 Features Shutdown CMRR (typ) (dB) 80 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 6 BW at Acl (MHz) 70 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 500 Architecture Fully Differential ADC Driver, High Input Impedance Vn at flatband (typ) (nV√Hz) 4.2 Iq per channel (typ) (mA) 2 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 10 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 20 2nd harmonic (dBc) -115 3rd harmonic (dBc) -118 Frequency of harmonic distortion measurement (MHz) 0.1 GBW (typ) (MHz) 220 Input bias current (max) (pA) 750 Features Shutdown CMRR (typ) (dB) 80 Rating Catalog
WQFN (RUN) 10 4 mm² (2 mm × 2 mm)
  • Gain Bandwidth Product (GBWP): 220 MHz
  • Slew Rate: 500 V/µs
  • Bandwidth: 42 MHz (G = 10 V/V)
  • Voltage Noise: 4.2 nV/√ Hz
  • Supply Current (IQ): 2 mA
  • IQ : 28 µA (Shutdown)
  • Rail-to-Rail Output (RRO)
  • High Impedance CMOS Inputs
  • Independent Input and Output Common-Mode Control
  • Disable Input Common-Mode Loop to Use as a Standard Fully Differential Amplifier (FDA)
  • Single-Supply Range: 3.3 V to 5.5 V
  • Split-Supply Range: ±1.65 V to ±2.75 V
  • Operating Temperature Range: -40°C to 125°C
  • Gain Bandwidth Product (GBWP): 220 MHz
  • Slew Rate: 500 V/µs
  • Bandwidth: 42 MHz (G = 10 V/V)
  • Voltage Noise: 4.2 nV/√ Hz
  • Supply Current (IQ): 2 mA
  • IQ : 28 µA (Shutdown)
  • Rail-to-Rail Output (RRO)
  • High Impedance CMOS Inputs
  • Independent Input and Output Common-Mode Control
  • Disable Input Common-Mode Loop to Use as a Standard Fully Differential Amplifier (FDA)
  • Single-Supply Range: 3.3 V to 5.5 V
  • Split-Supply Range: ±1.65 V to ±2.75 V
  • Operating Temperature Range: -40°C to 125°C

The THS4567 device is a novel fully-differential amplifier (FDA) that includes independent input common-mode (VICM) and output-common mode (VOCM) control. Standard FDAs only possess output common-mode control. The THS4567 is a decompensated amplifier with a minimum stable gain of 10 V/V.

The THS4567 operates as a fully differential transimpedance amplifier (TIA) and analog-to-digital converter (ADC) driver in a single integrated stage.

The VICM loop decouples the reverse bias across the photodiode(PD) from the amplifiers input and output swing compliance ranges thereby allowing the designer to maximize the PD reverse bias and minimize the PD capacitance. The VICM loop can be disabled which then allows the THS4567 to operate as a standard FDA.

The VOCM loop sets the differential output common-mode voltage and is typically set at the subsequent ADC stage common-mode reference voltage.

The THS4567 device is a novel fully-differential amplifier (FDA) that includes independent input common-mode (VICM) and output-common mode (VOCM) control. Standard FDAs only possess output common-mode control. The THS4567 is a decompensated amplifier with a minimum stable gain of 10 V/V.

The THS4567 operates as a fully differential transimpedance amplifier (TIA) and analog-to-digital converter (ADC) driver in a single integrated stage.

The VICM loop decouples the reverse bias across the photodiode(PD) from the amplifiers input and output swing compliance ranges thereby allowing the designer to maximize the PD reverse bias and minimize the PD capacitance. The VICM loop can be disabled which then allows the THS4567 to operate as a standard FDA.

The VOCM loop sets the differential output common-mode voltage and is typically set at the subsequent ADC stage common-mode reference voltage.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet THS4567 220 MHz, High Input Impedance, Fully Differential Amplifier with Independent Input and Output Common-Mode Control datasheet PDF | HTML Oct 29, 2020
Application note Signal Conditioning Using Fully Differential Amplifiers PDF | HTML Oct 22, 2026
Product overview High Speed Amplifiers for Motor Encoders and Position Sensing PDF | HTML Apr 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RUN-FDA-4567-EVM — Fully differential amplifier w/ input common mode control & RUN (VQFN-16) package evaluation module

The RUN-FDA-4567-EVM is an unassembled evaluation module (EVM) for fully differential amplifiers with input common mode control, such as, the THS4567 in the RUN (VQFN-16) package. This EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

PSpice Circuit Containing THS4567 Model

SBOMBK5.ZIP (50 KB) - PSpice model
Supported products & hardware
Simulation model

THS4567 TINA-TI Reference Design Circuit

SBOMBJ5.TSC (1388 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

SBOR022 — TI FDA Calculator

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUN) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos