The TLC227x-Q1 are dual and quad, LinCMOS™ operational amplifiers. Both devices exhibit rail-to-rail output
performance for increased dynamic range in single- or split-supply applications. The
TLC227x-Q1 family offers 2 MHz of bandwidth and 3 V/µs of slew rate for higher-speed
applications. These devices offer comparable ac performance while having better
noise, input offset voltage, and power dissipation than existing CMOS op amps. The
TLC227x‑Q1 has a noise voltage of 9 nV/√Hz—two times lower than
competitive solutions.
The TLC227x-Q1, exhibiting high input
impedance and low noise, are excellent for small-signal conditioning for
high-impedance sources, such as piezoelectric transducers. In addition, the
rail-to-rail output feature, with single- or split-supplies, makes this family a
great choice when interfacing with analog-to-digital converters (ADCs).
For precision applications, the
TLC227xA-Q1 family is available with a maximum input offset voltage of 950 µV. This
family is fully characterized at 5 V and ±5 V.
These devices offer increased output
dynamic range, lower noise voltage, and lower input offset voltage. This enhanced
feature set allows the TLC227x-Q1 to be used in a wider range of applications. For
applications that require higher output drive and wider input voltage range, see the
TLV2432-Q1 and TLV2442-Q1. All the parameters of the TLC227x-Q1 family enables these
devices to be applicable in most automotive applications.
The TLC227x-Q1 are dual and quad, LinCMOS™ operational amplifiers. Both devices exhibit rail-to-rail output
performance for increased dynamic range in single- or split-supply applications. The
TLC227x-Q1 family offers 2 MHz of bandwidth and 3 V/µs of slew rate for higher-speed
applications. These devices offer comparable ac performance while having better
noise, input offset voltage, and power dissipation than existing CMOS op amps. The
TLC227x‑Q1 has a noise voltage of 9 nV/√Hz—two times lower than
competitive solutions.
The TLC227x-Q1, exhibiting high input
impedance and low noise, are excellent for small-signal conditioning for
high-impedance sources, such as piezoelectric transducers. In addition, the
rail-to-rail output feature, with single- or split-supplies, makes this family a
great choice when interfacing with analog-to-digital converters (ADCs).
For precision applications, the
TLC227xA-Q1 family is available with a maximum input offset voltage of 950 µV. This
family is fully characterized at 5 V and ±5 V.
These devices offer increased output
dynamic range, lower noise voltage, and lower input offset voltage. This enhanced
feature set allows the TLC227x-Q1 to be used in a wider range of applications. For
applications that require higher output drive and wider input voltage range, see the
TLV2432-Q1 and TLV2442-Q1. All the parameters of the TLC227x-Q1 family enables these
devices to be applicable in most automotive applications.