Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.2 Vs (max) (V) 16 Vs (min) (V) 4 Rating HiRel Enhanced Product Iq per channel (typ) (mA) 0.075 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 0.03 VICR (max) (V) 15 VICR (min) (V) 0
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.2 Vs (max) (V) 16 Vs (min) (V) 4 Rating HiRel Enhanced Product Iq per channel (typ) (mA) 0.075 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 0.03 VICR (max) (V) 15 VICR (min) (V) 0
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Controlled baseline
    • One assembly/test site, one fabrication site
  • Extended temperature performance of –55°C to 125°C
  • ESD protection exceeds 2000V per MIL-STD-883, method 3015; exceeds 100V using machine model (C = 200pF, R = 0)
  • Single or dual-supply operation
  • Wide range of supply voltages . . .4V to 16V
  • Very low supply current drain . . .10µA typical
  • Fast response time . . . 420ns typical for TTL-level input step
  • Built-in ESD protection
  • High input impedance . . . 1012Ω typical
  • Extremely low input bias current. . .5pA typical
  • Ultra-stable low input offset voltage
  • Common-mode input voltage range includes ground
  • Output compatible with TTL, MOS, and CMOS
  • Pin-compatible with LM393
  • Controlled baseline
    • One assembly/test site, one fabrication site
  • Extended temperature performance of –55°C to 125°C
  • ESD protection exceeds 2000V per MIL-STD-883, method 3015; exceeds 100V using machine model (C = 200pF, R = 0)
  • Single or dual-supply operation
  • Wide range of supply voltages . . .4V to 16V
  • Very low supply current drain . . .10µA typical
  • Fast response time . . . 420ns typical for TTL-level input step
  • Built-in ESD protection
  • High input impedance . . . 1012Ω typical
  • Extremely low input bias current. . .5pA typical
  • Ultra-stable low input offset voltage
  • Common-mode input voltage range includes ground
  • Output compatible with TTL, MOS, and CMOS
  • Pin-compatible with LM393

This device is fabricated using CMOS technology and consists of two independent voltage comparators, each designed to operate from a single power supply. Operation from dual supplies is also possible if the difference between the two supplies is 4V to 16V. Each device features extremely high input impedance (typically greater than 1012Ω), allowing direct interfacing with high-impedance sources. The outputs are n-channel open-drain configurations and can be connected to achieve positive-logic wired-AND relationships.

The TLC372 has internal electrostatic discharge (ESD) protection circuits and has been classified with a 2000V ESD rating using human-body-model (HBM) testing. However, care must be exercised in handling this device as exposure to ESD can result in a degradation of the device parametric performance.

The TLC372 is characterized for operation from –55°C to 125°C.

This device is fabricated using CMOS technology and consists of two independent voltage comparators, each designed to operate from a single power supply. Operation from dual supplies is also possible if the difference between the two supplies is 4V to 16V. Each device features extremely high input impedance (typically greater than 1012Ω), allowing direct interfacing with high-impedance sources. The outputs are n-channel open-drain configurations and can be connected to achieve positive-logic wired-AND relationships.

The TLC372 has internal electrostatic discharge (ESD) protection circuits and has been classified with a 2000V ESD rating using human-body-model (HBM) testing. However, care must be exercised in handling this device as exposure to ESD can result in a degradation of the device parametric performance.

The TLC372 is characterized for operation from –55°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TLC372-EP Dual Differential Comparator datasheet (Rev. A) PDF | HTML Jun 27, 2025
* Radiation & reliability report TLC372MDREP Reliability Report Feb 2, 2016
* VID TLC372-EP VID V6206675 Jun 21, 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos