TLE2024-Q1

ACTIVE

Automotive High-Speed Low-Power Precision Op Amps

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In to V- GBW (typ) (MHz) 1.7 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 1.1 Iq per channel (typ) (mA) 0.2 Vn at 1 kHz (typ) (nV√Hz) 17 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 70000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.003 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.7 Output swing headroom (to positive supply) (typ) (V) -0.7
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In to V- GBW (typ) (MHz) 1.7 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 1.1 Iq per channel (typ) (mA) 0.2 Vn at 1 kHz (typ) (nV√Hz) 17 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 70000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.003 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.7 Output swing headroom (to positive supply) (typ) (V) -0.7
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40°C to +125°C, TA
  • ESD Protection Exceeds 1000V Per MIL-STD-883, Method 3015
  • Supply current: 300µA (maximum)
  • High unity-gain bandwidth: 2MHz (typical)
  • High slew rate: 0.45V/µs (minimum)
  • Minimal supply-current change over full temperature range
  • Specified for 5V single-supply and ±15V operation
  • Phase-reversal protection
  • High open-loop gain: 6.5V/µV (136dB) (typical)
  • Low offset voltage: 100µV (maximum)
  • Low input bias current: 50nA (maximum)
  • Low noise voltage: 19nV/√Hz (typical)
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40°C to +125°C, TA
  • ESD Protection Exceeds 1000V Per MIL-STD-883, Method 3015
  • Supply current: 300µA (maximum)
  • High unity-gain bandwidth: 2MHz (typical)
  • High slew rate: 0.45V/µs (minimum)
  • Minimal supply-current change over full temperature range
  • Specified for 5V single-supply and ±15V operation
  • Phase-reversal protection
  • High open-loop gain: 6.5V/µV (136dB) (typical)
  • Low offset voltage: 100µV (maximum)
  • Low input bias current: 50nA (maximum)
  • Low noise voltage: 19nV/√Hz (typical)

The TLE2021-Q1, TLE2022-Q1, TLE2024-Q1 and TLE2021A-Q1, TLE2022A-Q1 devices (all referred to in this data sheet as TLE202x-Q1) are precision, high-speed, low-power operational amplifiers using a new Texas Instruments bipolar process. The A-suffix devices offer improved dc specifications over the non-A-suffix devices, such as input offset voltage. These devices combine the best features of the OP21 with highly improved slew rate and unity-gain bandwidth.

The addition of a bias circuit in conjunction with this process results in extremely stable parameters with both time and temperature. Therefore, a precision device remains a precision device even with changes in temperature and over years of use.

This combination of excellent dc performance with a common-mode input voltage that includes the negative rail makes these devices an excellent choice for low-level signal conditioning applications in either single-supply or split-supply configurations. In addition, these devices offer phase-reversal protection circuitry that eliminates an unexpected change in output states when one of the inputs is less than the negative supply rail.

A variety of available options includes small-outline versions for high-density systems applications.

These devices are characterized for operation over the full automotive temperature range of −40°C to +125°C.

The TLE2021-Q1, TLE2022-Q1, TLE2024-Q1 and TLE2021A-Q1, TLE2022A-Q1 devices (all referred to in this data sheet as TLE202x-Q1) are precision, high-speed, low-power operational amplifiers using a new Texas Instruments bipolar process. The A-suffix devices offer improved dc specifications over the non-A-suffix devices, such as input offset voltage. These devices combine the best features of the OP21 with highly improved slew rate and unity-gain bandwidth.

The addition of a bias circuit in conjunction with this process results in extremely stable parameters with both time and temperature. Therefore, a precision device remains a precision device even with changes in temperature and over years of use.

This combination of excellent dc performance with a common-mode input voltage that includes the negative rail makes these devices an excellent choice for low-level signal conditioning applications in either single-supply or split-supply configurations. In addition, these devices offer phase-reversal protection circuitry that eliminates an unexpected change in output states when one of the inputs is less than the negative supply rail.

A variety of available options includes small-outline versions for high-density systems applications.

These devices are characterized for operation over the full automotive temperature range of −40°C to +125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLE2024 ACTIVE Quad Precision Low-Power Single Supply Operational Amplifier Temperature range of -40 to 85 C.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLE202x-Q1 Automotive, High-Speed, Low-Power, Bipolar Precision Operational Amplifiers datasheet (Rev. C) PDF | HTML 31 Jul 2025

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​