A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV1811 ACTIVE Single-channel micropower high-voltage comparator with push-pull output Wider supply voltage, lower offset voltage, and lower Iq

Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.25 Vs (max) (V) 40 Vs (min) (V) 3.3 Rating Catalog Features Hysteresis, POR, Shutdown Iq per channel (typ) (mA) 0.15 Vos (offset voltage at 25°C) (max) (mV) 4.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.5 VICR (max) (V) 0 VICR (min) (V) 0
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.25 Vs (max) (V) 40 Vs (min) (V) 3.3 Rating Catalog Features Hysteresis, POR, Shutdown Iq per channel (typ) (mA) 0.15 Vos (offset voltage at 25°C) (max) (mV) 4.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.5 VICR (max) (V) 0 VICR (min) (V) 0
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • 3.3 V to 40 V supply range
  • Low quiescent current: 135 µA
  • High peak current push-pull output
  • Rail-to-rail inputs with phase reversal protection
  • Built-In hysteresis: 14mV
  • 250ns propagation delay
  • Low input offset voltage: 500 µV
  • Shutdown with high-z output
  • Power-On Reset (POR)
  • SOT-23-6 package
  • 3.3 V to 40 V supply range
  • Low quiescent current: 135 µA
  • High peak current push-pull output
  • Rail-to-rail inputs with phase reversal protection
  • Built-In hysteresis: 14mV
  • 250ns propagation delay
  • Low input offset voltage: 500 µV
  • Shutdown with high-z output
  • Power-On Reset (POR)
  • SOT-23-6 package

The TLV1805 high voltage comparator offers the unique combination of wide supply range, push-pull output, rail-to-rail inputs, low quiescent current, shutdown capability and fast output response. All these features make this comparator well-suited for applications that require sensing at the positive or negative voltage rails such as reverse current protection for a smart diode controller, overcurrent sensing, and overvoltage protection circuits where the push-pull output stage is used to drive the gate of a p-channel or n-channel MOSFET switch.

The high peak current push-pull output stage, which is unique for high-voltage comparators, offers the advantage of allowing the output to actively drive the load to either supply rail with a fast edge rate. This is especially valuable in applications where a MOSFET gate needs to be driven high or low quickly in order to connect or disconnect a host from an unexpected high voltage supply. Additional features such as low input offset voltage, low input bias currents and High-Z shutdown make the TLV1805 flexible enough to handle a broad range of applications. Power-On reset prevents false outputs at power-up.

The TLV1805 is in a 6-pin SOT-23 package and is specified for operation across the extended industrial temperature range of –40°C to +125°C.

The TLV1805 high voltage comparator offers the unique combination of wide supply range, push-pull output, rail-to-rail inputs, low quiescent current, shutdown capability and fast output response. All these features make this comparator well-suited for applications that require sensing at the positive or negative voltage rails such as reverse current protection for a smart diode controller, overcurrent sensing, and overvoltage protection circuits where the push-pull output stage is used to drive the gate of a p-channel or n-channel MOSFET switch.

The high peak current push-pull output stage, which is unique for high-voltage comparators, offers the advantage of allowing the output to actively drive the load to either supply rail with a fast edge rate. This is especially valuable in applications where a MOSFET gate needs to be driven high or low quickly in order to connect or disconnect a host from an unexpected high voltage supply. Additional features such as low input offset voltage, low input bias currents and High-Z shutdown make the TLV1805 flexible enough to handle a broad range of applications. Power-On reset prevents false outputs at power-up.

The TLV1805 is in a 6-pin SOT-23 package and is specified for operation across the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TLV1805 40V, Rail-to-Rail Input, Push-Pull Output, High Voltage Comparator with Shutdown datasheet (Rev. A) PDF | HTML 30 Jan 2020
Application brief High Speed Current Sensing for Data Center mCRPS Standards PDF | HTML 07 Apr 2026
Product overview Implementing SAE JI772 Pilot Wire System in EV Charging Station With Comparators PDF | HTML 05 Apr 2024
Application note Overcurrent latch circuit PDF | HTML 09 Aug 2019
Application note Using Comparators in Reverse Current Applications (Rev. A) 11 Jun 2019
Application brief Overvoltage protection with comparator circuit PDF | HTML 17 Jan 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation model

Over-Current Protection with Latched Output

SNOM675.ZIP (8 KB) - TINA-TI Reference Design
Simulation model

TLV1805 PSpice Model

SNOM764.ZIP (51 KB) - PSpice Model
Simulation model

TLV1805 TINA-TI Reference Design

SNVMBP4.ZIP (8 KB) - TINA-TI Reference Design
Design tool

CIRCUIT060079 — Overvoltage protection with comparator circuit

This overvoltage protection circuit uses a high-voltage comparator with a push-pull output stage to control a P-Channel MOSFET that connects the SUPPLY to the LOAD. When the SUPPLY voltage exceeds the overvoltage threshold (VOVER), the output of the comparator goes HIGH and disconnects the LOAD (...)
Design tool

CIRCUIT060086 — ORing MOSFET controller with comparator circuit

Comparators can be used in an ORing configuration to choose between different sources. With a relatively simple circuit and smart switches, the comparator can be used to always maintain a supply voltage to the load. For low voltage applications, comparators have a better edge over diodes because (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010239 — AC level 2 charger platform reference design

Electric vehicle supply equipment (EVSE) facilitates power delivery to electric vehicles safely from the grid. An EVSE control system consists of an auxiliary power stage, an off-board AC/DC high-power stage (only in DC charging stations), energy metering unit, AC and DC residual current detector, (...)
Design guide: PDF
Reference designs

TIDA-010939 — Electric vehicle supply equipment front-end controller reference design

This reference design is an Electric Vehicle Supply Equipment (EVSE) front-end controller which acts as the central communication module for the EV charging process. The design supports AC and a wide range of global DC charging standards, including Combined Charging System (CCS), Guobiao/Tuijian (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos