Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.065 Vs (max) (V) 40 Vs (min) (V) 2.7 Rating Catalog Features POR, Split-supply Iq per channel (typ) (mA) 0.07 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5 VICR (max) (V) 40.2 VICR (min) (V) 2.5
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.065 Vs (max) (V) 40 Vs (min) (V) 2.7 Rating Catalog Features POR, Split-supply Iq per channel (typ) (mA) 0.07 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5 VICR (max) (V) 40.2 VICR (min) (V) 2.5
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Wide supply range: 2.7V to 40V (±1.35V to ±20V)
  • 65ns propagation delay
  • Single or split supplies operation
  • "Floating" push-pull output with separate supplies
  • Rail-to-rail input
  • Power-on-reset (POR)
  • Low supply current: 75µA per channel
  • Temperature range: -40°C to +125°C
  • Wide supply range: 2.7V to 40V (±1.35V to ±20V)
  • 65ns propagation delay
  • Single or split supplies operation
  • "Floating" push-pull output with separate supplies
  • Rail-to-rail input
  • Power-on-reset (POR)
  • Low supply current: 75µA per channel
  • Temperature range: -40°C to +125°C

The TLV187x is a 40V high-speed comparator family that offers rail-to-rail inputs and a push-pull output-stage with separate input and output supply pins. These features coupled with 65ns propagation delay make this family well-suited for bipolar zero-cross detection, Class D audio amplifier systems, and other applications where level translation and propagation delay symmetry is needed.

This device includes a Power-On Reset (POR) feature that holds the output in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The TLV187x has a push-pull output stage, making them an excellent choice for applications where symmetry between rising and falling output responses is desired. This device offers the ability to level translate for downstream devices at lower voltages due to the separate input and output supplies.

The TLV187x is a 40V high-speed comparator family that offers rail-to-rail inputs and a push-pull output-stage with separate input and output supply pins. These features coupled with 65ns propagation delay make this family well-suited for bipolar zero-cross detection, Class D audio amplifier systems, and other applications where level translation and propagation delay symmetry is needed.

This device includes a Power-On Reset (POR) feature that holds the output in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The TLV187x has a push-pull output stage, making them an excellent choice for applications where symmetry between rising and falling output responses is desired. This device offers the ability to level translate for downstream devices at lower voltages due to the separate input and output supplies.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV1871/2 40V High-Speed Comparator with Separate Input and Output Supplies datasheet (Rev. A) PDF | HTML 13 Dec 2024
Product overview Using High Voltage Comparators in Time Domain Reflectometry Systems PDF | HTML 22 Aug 2024
Product overview Optimizing High-Speed, High-Voltage Control Loops with Comparators PDF | HTML 07 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV1872EVM — TLV1872 evaluation module

This board is an evaluation module designed to evaluate the 40V dual channel TLV1872 comparator. The EVM simplifies prototyping by converting the 10-pin DGS package into a 10-pin DIP footprint to make it easier to test and breadboard a circuit if needed.

User guide: PDF | HTML
Simulation model

TLV187x PSpice Model

SNOM792.ZIP (708 KB) - PSpice Model
Simulation model

TLV187x TINA-TI Model

SNOM791.ZIP (9 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos