TLV2324

ACTIVE

Quad, 8-V, 85-kHz operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV9144 ACTIVE Quad, 18V, 125kHz, micropower (7μA), low-input-bias current (0.5pA) RRIO operational amplifier Better GBW to Iq ratio, improved DC precision, and wider supply voltage range

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.085 Slew rate (typ) (V/µs) 0.03 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 0.006 Vn at 1 kHz (typ) (nV√Hz) 68 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.1 Input bias current (max) (pA) 200 CMRR (typ) (dB) 94 Iout (typ) (A) 0.009 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.095 Output swing headroom (to positive supply) (typ) (V) -1.2
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.085 Slew rate (typ) (V/µs) 0.03 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 0.006 Vn at 1 kHz (typ) (nV√Hz) 68 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.1 Input bias current (max) (pA) 200 CMRR (typ) (dB) 94 Iout (typ) (A) 0.009 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.095 Output swing headroom (to positive supply) (typ) (V) -1.2
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Wide range of supply voltages over specified temperature range:
    • TA = –40°C to +85°C, VDD = 2.7V to 8V
  • Fully characterized at 3V and 5V
  • Single-supply operation
  • Common-mode input voltage range extends to less than the negative rail and up to VDD –1V at TA = 25°C
  • Output voltage range includes negative rail
  • High input impedance: 1012Ω typical
  • ESD-protection circuitry
  • Designed-in latch-up immunity
  • Wide range of supply voltages over specified temperature range:
    • TA = –40°C to +85°C, VDD = 2.7V to 8V
  • Fully characterized at 3V and 5V
  • Single-supply operation
  • Common-mode input voltage range extends to less than the negative rail and up to VDD –1V at TA = 25°C
  • Output voltage range includes negative rail
  • High input impedance: 1012Ω typical
  • ESD-protection circuitry
  • Designed-in latch-up immunity

The TLV2322 and TLV2324 (TLV232x) operational amplifiers are in a family of devices that have been specifically designed for use in low-voltage, single-supply applications. This amplifier is especially useful for ultra-low-power systems that require devices to consume the absolute minimum of supply currents. Each amplifier is fully functional down to a minimum supply voltage of 2.7V, and is fully characterized, tested, and specified at both 3V and 5V power supplies. The common-mode input voltage range includes the negative rail and extends to within 1V of the positive rail.

These amplifiers are specifically targeted for use in very low-power, portable, battery-driven applications with the maximum supply current per operational amplifier specified at only 27µA over the full temperature range of –40°C to +85°C.

Low-voltage and low-power operation is possible by using the Texas Instruments silicon-gate LinCMOS™ technology. The LinCMOS technology process also features extremely high input impedance and ultra-low bias currents making these amplifiers an excellent choice for interfacing to high-impedance sources such as sensor circuits or filter applications.

To facilitate the design of small portable equipment, the TLV232x is made available in a wide range of package options, including the small-outline and thin-shrink small-outline packages (TSSOP). The TSSOP package has significantly reduced dimensions compared to a standard, surface-mount package. The maximum height of only 1.1mm makes this device particularly attractive when space is critical.

The device inputs and outputs are designed to withstand –100mA currents without sustaining latch-up. The TLV232x incorporates internal ESD-protection circuits that prevent functional failures at voltages up to 2000V as tested under MIL-STD 883C, Method 3015.2. However, exercise care in handling these devices because exposure to ESD potentially results in the degradation of device parametric performance.

The TLV2322 and TLV2324 (TLV232x) operational amplifiers are in a family of devices that have been specifically designed for use in low-voltage, single-supply applications. This amplifier is especially useful for ultra-low-power systems that require devices to consume the absolute minimum of supply currents. Each amplifier is fully functional down to a minimum supply voltage of 2.7V, and is fully characterized, tested, and specified at both 3V and 5V power supplies. The common-mode input voltage range includes the negative rail and extends to within 1V of the positive rail.

These amplifiers are specifically targeted for use in very low-power, portable, battery-driven applications with the maximum supply current per operational amplifier specified at only 27µA over the full temperature range of –40°C to +85°C.

Low-voltage and low-power operation is possible by using the Texas Instruments silicon-gate LinCMOS™ technology. The LinCMOS technology process also features extremely high input impedance and ultra-low bias currents making these amplifiers an excellent choice for interfacing to high-impedance sources such as sensor circuits or filter applications.

To facilitate the design of small portable equipment, the TLV232x is made available in a wide range of package options, including the small-outline and thin-shrink small-outline packages (TSSOP). The TSSOP package has significantly reduced dimensions compared to a standard, surface-mount package. The maximum height of only 1.1mm makes this device particularly attractive when space is critical.

The device inputs and outputs are designed to withstand –100mA currents without sustaining latch-up. The TLV232x incorporates internal ESD-protection circuits that prevent functional failures at voltages up to 2000V as tested under MIL-STD 883C, Method 3015.2. However, exercise care in handling these devices because exposure to ESD potentially results in the degradation of device parametric performance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV232x Low-Voltage, Low-Power Operational Amplifiers datasheet (Rev. A) PDF | HTML 18 Jul 2025
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note TLV2322, TLV2324 EMI Immunity Performance 20 Dec 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation model

TLV2324 PSpice Model

SLOJ130.ZIP (1 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos