Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 36 Vs (max) (V) 16 Vs (min) (V) 2.7 Rating Automotive Features Reverse Battery Protection Iq per channel (typ) (mA) 0.00056 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.1 VICR (max) (V) 21 VICR (min) (V) -0.1
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 36 Vs (max) (V) 16 Vs (min) (V) 2.7 Rating Automotive Features Reverse Battery Protection Iq per channel (typ) (mA) 0.00056 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.1 VICR (max) (V) 21 VICR (min) (V) -0.1
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000V PerMIL-STD-883, Method 3015; Exceeds 200VUsing Machine Model (C = 200pF, R = 0)
  • Low Supply Current . . . 560nA/Per Channel
  • Input Common-Mode Range Exceeds theRails . . . –0.1V to 16V
  • Supply Voltage Range . . . 2.7V to 16V
  • Reverse Battery Protection Up to 18V
  • Push-Pull CMOS Output Stage
  • Specified Temperature Range–40°C to 125°C – Automotive Grade
  • Ultrasmall Packaging 5-Pin SOT-23 (TLV3701)
  • Universal Op-Amp EVM (Reference SLOU060for more information)
  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000V PerMIL-STD-883, Method 3015; Exceeds 200VUsing Machine Model (C = 200pF, R = 0)
  • Low Supply Current . . . 560nA/Per Channel
  • Input Common-Mode Range Exceeds theRails . . . –0.1V to 16V
  • Supply Voltage Range . . . 2.7V to 16V
  • Reverse Battery Protection Up to 18V
  • Push-Pull CMOS Output Stage
  • Specified Temperature Range–40°C to 125°C – Automotive Grade
  • Ultrasmall Packaging 5-Pin SOT-23 (TLV3701)
  • Universal Op-Amp EVM (Reference SLOU060for more information)

The TLV370x is Texas Instruments’ first family of nanopower comparators with less than 560nA per channel supply current, which make this device well suited for low power applications.

The TLV370x has a minimum operating supply voltage of 2.7V over the extended automotive temperature range (TA = –40°C to 125°C), while having an input common-mode range of –0.1 to 16V. The low supply current makes it well suited for low power applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5V above the positive supply rail without damage to the device.

Devices are available in SOIC with the singles in the small SOT-23 package. Other package options may be made available upon request.

The TLV370x is Texas Instruments’ first family of nanopower comparators with less than 560nA per channel supply current, which make this device well suited for low power applications.

The TLV370x has a minimum operating supply voltage of 2.7V over the extended automotive temperature range (TA = –40°C to 125°C), while having an input common-mode range of –0.1 to 16V. The low supply current makes it well suited for low power applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5V above the positive supply rail without damage to the device.

Devices are available in SOIC with the singles in the small SOT-23 package. Other package options may be made available upon request.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV370x-Q1 Family of 16V, Nanopower Comparators with Push-Pull Outputs datasheet (Rev. F) PDF | HTML Sep 10, 2025
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos