TLV4H390-SEP

ACTIVE

Product details

Number of channels 4 Output type Push-Pull Propagation delay time (µs) 0.1 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Space Features Fail-safe Iq per channel (typ) (mA) 0.016 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0
Number of channels 4 Output type Push-Pull Propagation delay time (µs) 0.1 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Space Features Fail-safe Iq per channel (typ) (mA) 0.016 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0
SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26
  • VID
    • V62/24636-01XE
    • V62/24636-02XE
  • Radiation - Total Ionizing Dose (TID)
    • TID characterized to 30krad (Si)
    • ELDRS-Free to 30krad (Si)
    • RHA/RLAT to 30krad (Si)
  • Radiation - Single-Event Effects (SEE)
    • SEL Immune to LET = 43MeV·cm 2 /mg
    • SET Characterized to LET = 43MeV·cm 2 /mg
  • Space enhanced plastic
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
  • 1.65V to 5.5V supply range
  • Precision input offset voltage 300µV
  • Fault-tolerant inputs
  • 100ns typical propagation delay
  • Low quiescent current 25µA per channel
  • Low input bias current 5pA
  • Open-drain output option (TLV4H290-SEP)
  • Push-pull output option (TLV4H390-SEP)
  • Full –55°C to 125°C temperature range
  • 2kV ESD protection
  • VID
    • V62/24636-01XE
    • V62/24636-02XE
  • Radiation - Total Ionizing Dose (TID)
    • TID characterized to 30krad (Si)
    • ELDRS-Free to 30krad (Si)
    • RHA/RLAT to 30krad (Si)
  • Radiation - Single-Event Effects (SEE)
    • SEL Immune to LET = 43MeV·cm 2 /mg
    • SET Characterized to LET = 43MeV·cm 2 /mg
  • Space enhanced plastic
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
  • 1.65V to 5.5V supply range
  • Precision input offset voltage 300µV
  • Fault-tolerant inputs
  • 100ns typical propagation delay
  • Low quiescent current 25µA per channel
  • Low input bias current 5pA
  • Open-drain output option (TLV4H290-SEP)
  • Push-pull output option (TLV4H390-SEP)
  • Full –55°C to 125°C temperature range
  • 2kV ESD protection

The TLV4H290-SEP and TLV4H390-SEP are quad channel comparators which offer low input offset voltage and an excellent speed-to-power combination with a propagation delay of 100ns. Operating voltage range of 1.65V to 5.5V with a quiescent supply current of 25µA per channel.

This device family includes fault tolerant inputs that allow voltage to be applied to the input pins even when there is no power supply applied to the comparator making them well-suited for applications where power supply sequencing is a challenge. Likewise, these comparators feature no output phase inversion with fault-tolerant inputs that can go up to 6V without damage.

The TLV4H290-SEP comparator has an open-drain output stage that can be pulled below or beyond the supply voltage, making the output appropriate for level translation. The TLV4H390-SEP comparator has a push-pull output stage capable of both sinking and sourcing current.

The TLV4H290-SEP and TLV4H390-SEP are available in a plastic 14-pin SOT-23 package with radiation tolerance up to 43MeV·cm2 /mg.

The TLV4H290-SEP and TLV4H390-SEP are quad channel comparators which offer low input offset voltage and an excellent speed-to-power combination with a propagation delay of 100ns. Operating voltage range of 1.65V to 5.5V with a quiescent supply current of 25µA per channel.

This device family includes fault tolerant inputs that allow voltage to be applied to the input pins even when there is no power supply applied to the comparator making them well-suited for applications where power supply sequencing is a challenge. Likewise, these comparators feature no output phase inversion with fault-tolerant inputs that can go up to 6V without damage.

The TLV4H290-SEP comparator has an open-drain output stage that can be pulled below or beyond the supply voltage, making the output appropriate for level translation. The TLV4H390-SEP comparator has a push-pull output stage capable of both sinking and sourcing current.

The TLV4H290-SEP and TLV4H390-SEP are available in a plastic 14-pin SOT-23 package with radiation tolerance up to 43MeV·cm2 /mg.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TLV4H290-SEP and TLV4H390-SEP Radiation-Tolerant High-Precision Quad Comparators in Space Enhanced Plastic datasheet (Rev. A) PDF | HTML 13 Dec 2024
* Radiation & reliability report TLV4H390-SEP Radiation Tolerant High-Speed Comparator TID Report 20 Oct 2025
* Radiation & reliability report TLV4H390-SEP Single-Event Effects (SEE) Radiation Report 31 Jul 2025
* Radiation & reliability report TLV4Hx90-SEP Production Flow and Reliability Report PDF | HTML 17 Dec 2024
Application brief Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 07 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SURFACE-MOUNT-ADAPTER-EVM — Evaluation module to convert between different amplifier and comparator packages

The SURFACE-MOUNT-ADAPTER-EVM provides engineers with the ability to test new, smaller amplifier and comparator packages without needing to spin their existing circuit board. This evaluation module (EVM) converts the most popular small packages into familiar, larger footprints like SOIC, TSSOP and (...)

User guide: PDF | HTML
Simulation model

TLV4H390 PSpice Transient Model

SNOM803.ZIP (47 KB) - PSpice Model
Simulation model

TLV4H390 TINA Model

SNOM802.ZIP (7 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos