The TLV900x family includes
single (TLV9001),
dual (TLV9002),
and quad-channel (TLV9004)
low-voltage (1.8 V to 5.5 V) operational amplifiers (op
amps) with rail-to-rail input and output
swing capabilities. These op amps provide a cost-effective solution for
space-constrained applications such as smoke
detectors, wearable electronics, and small appliances where low-voltage operation and high capacitive-load drive are
required. The capacitive-load drive of the TLV900x family is 500 pF,
and the resistive open-loop output impedance makes stabilization easier with much
higher capacitive loads. These op amps are designed specifically for low-voltage
operation (1.8 V to 5.5 V) with performance
specifications similar to the TLV600x devices.
The robust design of the TLV900x family simplifies circuit design. The op amps feature unity-gain
stability, an integrated RFI and EMI rejection filter, and no-phase reversal in
overdrive conditions.
The
TLV900x devices include a shutdown mode (TLV9001S, TLV9002S, and TLV9004S) that
allow the amplifiers to switch off into standby mode with typical current
consumption less than 1 µA.
Micro-size packages, such as SOT-553 and WSON, are offered for all channel
variants (single, dual, and quad), along with
industry-standard packages such as SOIC, MSOP, SOT-23, and TSSOP packages.
The TLV900x family includes
single (TLV9001),
dual (TLV9002),
and quad-channel (TLV9004)
low-voltage (1.8 V to 5.5 V) operational amplifiers (op
amps) with rail-to-rail input and output
swing capabilities. These op amps provide a cost-effective solution for
space-constrained applications such as smoke
detectors, wearable electronics, and small appliances where low-voltage operation and high capacitive-load drive are
required. The capacitive-load drive of the TLV900x family is 500 pF,
and the resistive open-loop output impedance makes stabilization easier with much
higher capacitive loads. These op amps are designed specifically for low-voltage
operation (1.8 V to 5.5 V) with performance
specifications similar to the TLV600x devices.
The robust design of the TLV900x family simplifies circuit design. The op amps feature unity-gain
stability, an integrated RFI and EMI rejection filter, and no-phase reversal in
overdrive conditions.
The
TLV900x devices include a shutdown mode (TLV9001S, TLV9002S, and TLV9004S) that
allow the amplifiers to switch off into standby mode with typical current
consumption less than 1 µA.
Micro-size packages, such as SOT-553 and WSON, are offered for all channel
variants (single, dual, and quad), along with
industry-standard packages such as SOIC, MSOP, SOT-23, and TSSOP packages.