Product details

Communication interface SDQ, Single-Wire Features 64-bit unique ID, FRAM, Single-wire protocol Vin (typ) (V) 3.3, 5 Vin (min) (V) 3.135 Vin (max) (V) 5.25 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -10 to 85 Rating Catalog
Communication interface SDQ, Single-Wire Features 64-bit unique ID, FRAM, Single-wire protocol Vin (typ) (V) 3.3, 5 Vin (min) (V) 3.135 Vin (max) (V) 5.25 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -10 to 85 Rating Catalog
SOP (PS) 8 48.36 mm² 6.2 x 7.8 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • 7680 Bits of FRAM for storage of user-programmable configuration data partitioned into multiple pages
  • Single-wire interface to reduce circuit board routing
  • Communicates at 15.4Kbps (standard Speed) and 90Kbps (overdrive Speed)
  • Switch-point hysteresis and filtering embedded in the device to improve performance in the presence of noise
  • IEC 61000-4-2 level 4 ESD protection (±8kV contact, ±15kV air, typical)
  • Factory-programmed unique 64-bit identification number
  • Operating temperature range: -10°C to 85°C
  • Operating voltage range: 5V ±5% (standard and overdrive speed)
  • Operating voltage range: 3.3V ±5% (standard speed only)
  • Available in TO-92 (LP), WSON (DRS) and SO (PS) packages
  • 7680 Bits of FRAM for storage of user-programmable configuration data partitioned into multiple pages
  • Single-wire interface to reduce circuit board routing
  • Communicates at 15.4Kbps (standard Speed) and 90Kbps (overdrive Speed)
  • Switch-point hysteresis and filtering embedded in the device to improve performance in the presence of noise
  • IEC 61000-4-2 level 4 ESD protection (±8kV contact, ±15kV air, typical)
  • Factory-programmed unique 64-bit identification number
  • Operating temperature range: -10°C to 85°C
  • Operating voltage range: 5V ±5% (standard and overdrive speed)
  • Operating voltage range: 3.3V ±5% (standard speed only)
  • Available in TO-92 (LP), WSON (DRS) and SO (PS) packages

The TMF0008 is an 8K bits serial Non-Volatile Memory (NVM) device containing a unique factory-programmed 48-bit identification number and 8-bit family code. The memory is FRAM-based and has higher endurance (106 R/W cycles) compared to other NVM technologies.

The device communicates over a SDQ™ single-wire interface and supports both 15.4Kbps and 90Kbps speeds. The SDQ pin acts as communication and power for the device. The memory is organized as thirty memory pages of 256 bits each. Data is written to a 32-byte scratchpad for verification before being copied to FRAM memory.

The device operates at two supply voltage ranges: 3.3V ±5% and 5V ±5% and is specified from -10°C to 85°C range. This operating range covers most applications and at the same time enables optimized design for low-cost development.

The TMF0008 is an 8K bits serial Non-Volatile Memory (NVM) device containing a unique factory-programmed 48-bit identification number and 8-bit family code. The memory is FRAM-based and has higher endurance (106 R/W cycles) compared to other NVM technologies.

The device communicates over a SDQ™ single-wire interface and supports both 15.4Kbps and 90Kbps speeds. The SDQ pin acts as communication and power for the device. The memory is organized as thirty memory pages of 256 bits each. Data is written to a 32-byte scratchpad for verification before being copied to FRAM memory.

The device operates at two supply voltage ranges: 3.3V ±5% and 5V ±5% and is specified from -10°C to 85°C range. This operating range covers most applications and at the same time enables optimized design for low-cost development.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet 8Kb FRAM with 64-bit Unique ID, Single Wire SDQ Interface Compatible with 1-Wire Protocol datasheet 09 Jul 2025
Application brief Applications Driving the Need for Single-Wire FRAM Devices (Rev. A) PDF | HTML 30 Jun 2026
Certificate TMF0008EVM EU Declaration of Conformity (DoC) 27 Aug 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMF0008EVM — TMF0008 evaluation module

The TMF0008 evaluation module (EVM) allows users to evaluate the performance of TMF0008 single-wire FRAM devices. The EVM comes in a USB stick form factor for interfacing with the host PC. The microcontroller (MCU) is preloaded with the firmware required to communicate between the device under test (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

SINGLEWIRE-GUI Single-Wire Memory EVM GUI (TMFxxxxEVM and BQ2026EVM)

Single-Wire Memory EVM GUI
Supported products & hardware

Supported products & hardware

Download options
Package Pins CAD symbols, footprints & 3D models
SOP (PS) 8 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos