TMS570LC4357-SEP

ACTIVE

Product details

CPU Arm Cortex-R5F Frequency (MHz) 300 Flash memory (kByte) 4096 RAM (kByte) 512 ADC type 2 12-bit SAR Total processing (MIPS) 0.0003 Features CAN, Ethernet, FlexRay, Hercules high-performance microcontroller, SPI, UART UART 4 CAN (#) 4 PWM (Ch) 78 Number of ADC channels 16 Operating temperature range (°C) -55 to 125 Rating Space Communication interface CAN, Ethernet, FlexRay, SPI, UART Operating system AutoSAR, FreeRTOS, SafeRTOS Hardware accelerators Floating point unit Edge AI enabled Yes Nonvolatile memory (kByte) 4096 Number of GPIOs 168
CPU Arm Cortex-R5F Frequency (MHz) 300 Flash memory (kByte) 4096 RAM (kByte) 512 ADC type 2 12-bit SAR Total processing (MIPS) 0.0003 Features CAN, Ethernet, FlexRay, Hercules high-performance microcontroller, SPI, UART UART 4 CAN (#) 4 PWM (Ch) 78 Number of ADC channels 16 Operating temperature range (°C) -55 to 125 Rating Space Communication interface CAN, Ethernet, FlexRay, SPI, UART Operating system AutoSAR, FreeRTOS, SafeRTOS Hardware accelerators Floating point unit Edge AI enabled Yes Nonvolatile memory (kByte) 4096 Number of GPIOs 168
NFBGA (GWT) 337 256 mm² (16 mm × 16 mm)
  • VID - V62/18621
  • Radiation Hardened
    • Single Event Latch-up (SEL) Immune to 43MeV-cm2/mg at 125°C
    • Total Ionizing Dose (TID) RLAT for Every Wafer Lot up to 30krad (Si)
  • Space Enhanced Plastic
    • Controlled Baseline
    • Gold Au wire
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Enhanced Mold Compound for Low Outgassing
  • High-Performance Automotive-Grade Microcontroller for Safety-Critical Applications
    • Dual-Core Lockstep CPUs With ECC-Protected Caches
    • ECC on Flash and RAM Interfaces
    • Built-In Self-Test (BIST) for CPU, High-End Timers, and On-Chip RAMs
    • Error Signaling Module (ESM) With Error Pin
    • Voltage and Clock Monitoring
  • Arm Cortex-R5F 32-Bit RISC CPU
    • 1.66 DMIPS/MHz With 8-Stage Pipeline
    • FPU With Single- and Double-Precision
    • 16-Region Memory Protection Unit (MPU)
    • 32KB of Instruction and 32KB of Data Caches With ECC
    • Open Architecture With Third-Party Support
  • Operating Conditions
    • Up to 300-MHz CPU Clock
    • Core Supply Voltage (VCC): 1.14 to 1.32V
    • I/O Supply Voltage (VCCIO): 3.0 to 3.6V
  • Integrated Memory
    • 4MB of Program Flash With ECC
    • 512KB of RAM With ECC
    • 128KB of Data Flash for Emulated EEPROM With ECC
  • 16-Bit External Memory Interface (EMIF)
  • Hercules™ Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt (RTI) Timer (OS Timer)
    • Two 128-Channel Vectored Interrupt Modules (VIMs) With ECC Protection on Vector Table
      • VIM1 and VIM2 in Safety Lockstep Mode
    • Two 2-Channel Cyclic Redundancy Checker (CRC) Modules
  • Direct Memory Access (DMA) Controller
    • 32 Channels and 48 Peripheral Requests
    • ECC Protection for Control Packet RAM
    • DMA Accesses Protected by Dedicated MPU
  • Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
  • Separate Nonmodulating PLL
  • IEEE 1149.1 JTAG, Boundary Scan, and Arm CoreSight™ Components
  • Advanced JTAG Security Module (AJSM) 
  • Trace and Calibration Capabilities
    • ETM™, RTP, DMM, POM
  • Multiple Communication Interfaces
    • 10/100Mbps Ethernet MAC (EMAC)
      • IEEE 802.3 Compliant (3.3V I/O Only)
      • Supports MII, RMII, and MDIO
    • FlexRay Controller With 2 Channels
      • 8KB of Message RAM With ECC Protection
      • Dedicated FlexRay Transfer Unit (FTU)
    • Four CAN Controller (DCAN) Modules
      • 64 Mailboxes, Each With ECC Protection
      • Compliant to CAN Protocol Version 2.0B
    • Two Inter-Integrated Circuit (I2C) Modules
    • Five Multibuffered Serial Peripheral Interface (MibSPI) Modules
      • MibSPI1: 256 Words With ECC Protection
      • Other MibSPIs: 128 Words With ECC Protection
    • Four UART (SCI) Interfaces, Two With Local Interconnect Network (LIN 2.1) Interface Support
  • Two Next Generation High-End Timer (N2HET) Modules
    • 32 Programmable Channels Each
    • 256-Word Instruction RAM With Parity
    • Hardware Angle Generator for Each N2HET
    • Dedicated High-End Timer Transfer Unit (HTU) for Each N2HET
  • Two 12-Bit Multibuffered Analog-to-Digital Converter (MibADC) Modules
    • MibADC1: 32 Channels Plus Control for up to 1024 Off-Chip Channels
    • MibADC2: 25 Channels
    • 16 Shared Channels
    • 64 Result Buffers Each With Parity Protection
  • Enhanced Timing Peripherals
    • 7 Enhanced Pulse Width Modulator (ePWM) Modules
    • 6 Enhanced Capture (eCAP) Modules
    • 2 Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • Three On-Die Temperature Sensors
  • Up to 145 Pins Available for General-Purpose I/O (GPIO)
  • 16 Dedicated GPIO Pins With External Interrupt Capability
  • Packages
    • 337-Ball Grid Array (GWT) [Green]
  • VID - V62/18621
  • Radiation Hardened
    • Single Event Latch-up (SEL) Immune to 43MeV-cm2/mg at 125°C
    • Total Ionizing Dose (TID) RLAT for Every Wafer Lot up to 30krad (Si)
  • Space Enhanced Plastic
    • Controlled Baseline
    • Gold Au wire
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Enhanced Mold Compound for Low Outgassing
  • High-Performance Automotive-Grade Microcontroller for Safety-Critical Applications
    • Dual-Core Lockstep CPUs With ECC-Protected Caches
    • ECC on Flash and RAM Interfaces
    • Built-In Self-Test (BIST) for CPU, High-End Timers, and On-Chip RAMs
    • Error Signaling Module (ESM) With Error Pin
    • Voltage and Clock Monitoring
  • Arm Cortex-R5F 32-Bit RISC CPU
    • 1.66 DMIPS/MHz With 8-Stage Pipeline
    • FPU With Single- and Double-Precision
    • 16-Region Memory Protection Unit (MPU)
    • 32KB of Instruction and 32KB of Data Caches With ECC
    • Open Architecture With Third-Party Support
  • Operating Conditions
    • Up to 300-MHz CPU Clock
    • Core Supply Voltage (VCC): 1.14 to 1.32V
    • I/O Supply Voltage (VCCIO): 3.0 to 3.6V
  • Integrated Memory
    • 4MB of Program Flash With ECC
    • 512KB of RAM With ECC
    • 128KB of Data Flash for Emulated EEPROM With ECC
  • 16-Bit External Memory Interface (EMIF)
  • Hercules™ Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt (RTI) Timer (OS Timer)
    • Two 128-Channel Vectored Interrupt Modules (VIMs) With ECC Protection on Vector Table
      • VIM1 and VIM2 in Safety Lockstep Mode
    • Two 2-Channel Cyclic Redundancy Checker (CRC) Modules
  • Direct Memory Access (DMA) Controller
    • 32 Channels and 48 Peripheral Requests
    • ECC Protection for Control Packet RAM
    • DMA Accesses Protected by Dedicated MPU
  • Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
  • Separate Nonmodulating PLL
  • IEEE 1149.1 JTAG, Boundary Scan, and Arm CoreSight™ Components
  • Advanced JTAG Security Module (AJSM) 
  • Trace and Calibration Capabilities
    • ETM™, RTP, DMM, POM
  • Multiple Communication Interfaces
    • 10/100Mbps Ethernet MAC (EMAC)
      • IEEE 802.3 Compliant (3.3V I/O Only)
      • Supports MII, RMII, and MDIO
    • FlexRay Controller With 2 Channels
      • 8KB of Message RAM With ECC Protection
      • Dedicated FlexRay Transfer Unit (FTU)
    • Four CAN Controller (DCAN) Modules
      • 64 Mailboxes, Each With ECC Protection
      • Compliant to CAN Protocol Version 2.0B
    • Two Inter-Integrated Circuit (I2C) Modules
    • Five Multibuffered Serial Peripheral Interface (MibSPI) Modules
      • MibSPI1: 256 Words With ECC Protection
      • Other MibSPIs: 128 Words With ECC Protection
    • Four UART (SCI) Interfaces, Two With Local Interconnect Network (LIN 2.1) Interface Support
  • Two Next Generation High-End Timer (N2HET) Modules
    • 32 Programmable Channels Each
    • 256-Word Instruction RAM With Parity
    • Hardware Angle Generator for Each N2HET
    • Dedicated High-End Timer Transfer Unit (HTU) for Each N2HET
  • Two 12-Bit Multibuffered Analog-to-Digital Converter (MibADC) Modules
    • MibADC1: 32 Channels Plus Control for up to 1024 Off-Chip Channels
    • MibADC2: 25 Channels
    • 16 Shared Channels
    • 64 Result Buffers Each With Parity Protection
  • Enhanced Timing Peripherals
    • 7 Enhanced Pulse Width Modulator (ePWM) Modules
    • 6 Enhanced Capture (eCAP) Modules
    • 2 Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • Three On-Die Temperature Sensors
  • Up to 145 Pins Available for General-Purpose I/O (GPIO)
  • 16 Dedicated GPIO Pins With External Interrupt Capability
  • Packages
    • 337-Ball Grid Array (GWT) [Green]

The TMS570LC4357-SEP device is part of the Hercules TMS570 series of high-performance automotive-grade Arm® Cortex®-R-based MCUs. Comprehensive documentation, tools, and software are available to assist in the development of ISO 26262 and IEC 61508 functional safety applications. Start evaluating today with the Hercules TMS570LC43x LaunchPad Development Kit. The TMS570LC4357-SEP device has on-chip diagnostic features including: dual CPUs in lockstep, Built-In Self-Test (BIST) logic for CPU, the N2HET coprocessors, and for on-chip SRAMs; ECC protection on the L1 caches, L2 flash, and SRAM memories. The device also supports ECC or parity protection on peripheral memories and loopback capability on peripheral I/Os.

The TMS570LC4357-SEP device integrates two ARM Cortex-R5F floating-point CPUs, operating in lockstep, which offer an efficient 1.66DMIPS/MHz, and can run up to 300MHz providing up to 498DMIPS. The device supports the big-endian [BE32] format.

The TMS570LC4357-SEP device has 4MB of integrated flash and 512KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory, implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3V supply input (the same level as the I/O supply) for all read, program, and erase operations. The SRAM supports read and write accesses in byte, halfword, and word modes.

The TMS570LC4357-SEP device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors with up to 64 total I/O terminals.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is designed for applications requiring multiple sensor information or drive actuators with complex and accurate time pulses. The High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The Enhanced Pulse Width Modulator (ePWM) module can generate complex pulse width waveforms with minimal CPU overhead or intervention. The ePWM is easy to use and supports both high-side and low-side PWM and deadband generation. With integrated trip zone protection and synchronization with the on-chip MibADC, the ePWM is an excellent choice for digital motor control applications.

The Enhanced Capture (eCAP) module is essential in systems where the accurately timed capture of external events is important. The eCAP can also be used to monitor the ePWM outputs or for simple PWM generation when not needed for capture applications.

The Enhanced Quadrature Encoder Pulse (eQEP) module directly interfaces with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.

The device has two 12-bit-resolution MibADCs with 41 total channels and 64 words of parity-protected buffer RAM. The MibADC channels can be converted individually or by group for special conversion sequences. Sixteen channels are shared between the two MibADCs. Each MibADC supports three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired. One of the channels in MibADC1 and two of the channels in MibADC2 can be used to convert temperature measurements from the three on-chip temperature sensors.

The device has multiple communication interfaces: Five MibSPIs; four UART (SCI) interfaces, two with LIN support; four CANs; two I2C modules; one Ethernet Controller; and one FlexRay controller. The SPI provides a convenient method of serial interaction for high-speed communications between similar shift-register type devices. The LIN supports the Local Interconnect standard (LIN 2.1) and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0B protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for applications operating in noisy and harsh environments (for example, automotive and industrial fields) that require reliable serial communication or multiplexed wiring. The FlexRay controller uses a dual-channel serial, fixed time base multimaster communication protocol with communication rates of 10 Mbps per channel. A FlexRay Transfer Unit (FTU) enables autonomous transfers of FlexRay data to and from main CPU memory. HTU transfers are protected by a dedicated, built-in MPU. The Ethernet module supports MII, RMII, and Management Data I/O (MDIO) interfaces. The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C module supports speeds of 100 and 400 kbps.

The Frequency-Modulated Phase-Locked Loop (FMPLL) clock module multiplies the external frequency reference to a higher frequency for internal use. The Global Clock Module (GCM) manages the mapping between the available clock sources and the internal device clock domains.

The device also has two External Clock Prescaler (ECP) modules. When enabled, the ECPs output a continuous external clock on the ECLK1 and ECLK2 balls. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The Direct Memory Access (DMA) controller has 32 channels, 48 peripheral requests, and ECC protection on the controller’s memory. An MPU is built into the DMA to protect memory against erroneous transfers.

The Error Signaling Module (ESM) monitors on-chip device errors and determines whether an interrupt or external Error pin/ball (nERROR) is triggered when a fault is detected. The nERROR signal can be monitored externally as an indicator of a fault condition in the microcontroller.

The External Memory Interface (EMIF) provides a memory extension to asynchronous and synchronous memories or other slave devices.

A Parameter Overlay Module (POM) is included to enhance the debugging capabilities of application code. The POM can reroute flash accesses to internal RAM or to the EMIF, thus avoiding the reprogramming steps necessary for parameter updates in flash. This capability is particularly helpful during real-time system calibration cycles.

Several interfaces are implemented to enhance the debugging capabilities of application code. In addition to the built-in Arm® Cortex®-R5F CoreSight debug features, the Embedded Cross Trigger (ECT) supports the interaction and synchronization of multiple triggering events within the SoC. An External Trace Macrocell (ETM) provides instruction and data trace of program execution. For instrumentation purposes, a RAM Trace Port (RTP) module is implemented to support high-speed tracing of RAM and peripheral accesses by the CPU or any other master. A Data Modification Module (DMM) gives the ability to write external data into the device memory. Both the RTP and DMM have no or minimal impact on the program execution time of the application code.

With integrated safety features and a wide choice of communication and control peripherals, the TMS570LC4357-SEP device is designed for high-performance real-time control applications with safety-critical requirements.

The TMS570LC4357-SEP device is part of the Hercules TMS570 series of high-performance automotive-grade Arm® Cortex®-R-based MCUs. Comprehensive documentation, tools, and software are available to assist in the development of ISO 26262 and IEC 61508 functional safety applications. Start evaluating today with the Hercules TMS570LC43x LaunchPad Development Kit. The TMS570LC4357-SEP device has on-chip diagnostic features including: dual CPUs in lockstep, Built-In Self-Test (BIST) logic for CPU, the N2HET coprocessors, and for on-chip SRAMs; ECC protection on the L1 caches, L2 flash, and SRAM memories. The device also supports ECC or parity protection on peripheral memories and loopback capability on peripheral I/Os.

The TMS570LC4357-SEP device integrates two ARM Cortex-R5F floating-point CPUs, operating in lockstep, which offer an efficient 1.66DMIPS/MHz, and can run up to 300MHz providing up to 498DMIPS. The device supports the big-endian [BE32] format.

The TMS570LC4357-SEP device has 4MB of integrated flash and 512KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory, implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3V supply input (the same level as the I/O supply) for all read, program, and erase operations. The SRAM supports read and write accesses in byte, halfword, and word modes.

The TMS570LC4357-SEP device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors with up to 64 total I/O terminals.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is designed for applications requiring multiple sensor information or drive actuators with complex and accurate time pulses. The High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The Enhanced Pulse Width Modulator (ePWM) module can generate complex pulse width waveforms with minimal CPU overhead or intervention. The ePWM is easy to use and supports both high-side and low-side PWM and deadband generation. With integrated trip zone protection and synchronization with the on-chip MibADC, the ePWM is an excellent choice for digital motor control applications.

The Enhanced Capture (eCAP) module is essential in systems where the accurately timed capture of external events is important. The eCAP can also be used to monitor the ePWM outputs or for simple PWM generation when not needed for capture applications.

The Enhanced Quadrature Encoder Pulse (eQEP) module directly interfaces with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.

The device has two 12-bit-resolution MibADCs with 41 total channels and 64 words of parity-protected buffer RAM. The MibADC channels can be converted individually or by group for special conversion sequences. Sixteen channels are shared between the two MibADCs. Each MibADC supports three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired. One of the channels in MibADC1 and two of the channels in MibADC2 can be used to convert temperature measurements from the three on-chip temperature sensors.

The device has multiple communication interfaces: Five MibSPIs; four UART (SCI) interfaces, two with LIN support; four CANs; two I2C modules; one Ethernet Controller; and one FlexRay controller. The SPI provides a convenient method of serial interaction for high-speed communications between similar shift-register type devices. The LIN supports the Local Interconnect standard (LIN 2.1) and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0B protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for applications operating in noisy and harsh environments (for example, automotive and industrial fields) that require reliable serial communication or multiplexed wiring. The FlexRay controller uses a dual-channel serial, fixed time base multimaster communication protocol with communication rates of 10 Mbps per channel. A FlexRay Transfer Unit (FTU) enables autonomous transfers of FlexRay data to and from main CPU memory. HTU transfers are protected by a dedicated, built-in MPU. The Ethernet module supports MII, RMII, and Management Data I/O (MDIO) interfaces. The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C module supports speeds of 100 and 400 kbps.

The Frequency-Modulated Phase-Locked Loop (FMPLL) clock module multiplies the external frequency reference to a higher frequency for internal use. The Global Clock Module (GCM) manages the mapping between the available clock sources and the internal device clock domains.

The device also has two External Clock Prescaler (ECP) modules. When enabled, the ECPs output a continuous external clock on the ECLK1 and ECLK2 balls. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The Direct Memory Access (DMA) controller has 32 channels, 48 peripheral requests, and ECC protection on the controller’s memory. An MPU is built into the DMA to protect memory against erroneous transfers.

The Error Signaling Module (ESM) monitors on-chip device errors and determines whether an interrupt or external Error pin/ball (nERROR) is triggered when a fault is detected. The nERROR signal can be monitored externally as an indicator of a fault condition in the microcontroller.

The External Memory Interface (EMIF) provides a memory extension to asynchronous and synchronous memories or other slave devices.

A Parameter Overlay Module (POM) is included to enhance the debugging capabilities of application code. The POM can reroute flash accesses to internal RAM or to the EMIF, thus avoiding the reprogramming steps necessary for parameter updates in flash. This capability is particularly helpful during real-time system calibration cycles.

Several interfaces are implemented to enhance the debugging capabilities of application code. In addition to the built-in Arm® Cortex®-R5F CoreSight debug features, the Embedded Cross Trigger (ECT) supports the interaction and synchronization of multiple triggering events within the SoC. An External Trace Macrocell (ETM) provides instruction and data trace of program execution. For instrumentation purposes, a RAM Trace Port (RTP) module is implemented to support high-speed tracing of RAM and peripheral accesses by the CPU or any other master. A Data Modification Module (DMM) gives the ability to write external data into the device memory. Both the RTP and DMM have no or minimal impact on the program execution time of the application code.

With integrated safety features and a wide choice of communication and control peripherals, the TMS570LC4357-SEP device is designed for high-performance real-time control applications with safety-critical requirements.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 78
Top documentation Type Title Format options Date
* Data sheet TMS570LC4357-SEP Hercules™ Microcontroller Based on the Arm® Cortex®-R Core in Space Enhanced Plastics datasheet (Rev. A) PDF | HTML Mar 7, 2024
* Errata TMS570LC4357 Microcontroller Silicon Errata (Silicon Revision A) (Rev. D) May 31, 2016
* Radiation & reliability report TMS570LC4357-SEP TID Radiation Report PDF | HTML Mar 6, 2024
* Radiation & reliability report TMS5704357-SEP Production Flow and Reliability Report PDF | HTML Jan 25, 2024
White paper Designing Space Systems With Integrated FDIR: A Guide to TI's Space-Grade Components PDF | HTML Jul 12, 2025
White paper Benefits of Using Functional Safety in Commercial Space Applications PDF | HTML Jul 12, 2025
Functional safety information Certification for Functional Safety Hardware Process (Rev. C) Jun 6, 2025
Certificate TUEV SUED Certification for TMS570LC43x (Rev. A) Jun 21, 2024
Application note TMS570LC-SEP Single Event Latch-Up (SEL) Radiation Report PDF | HTML Jun 7, 2023
More literature Hercules™ Diagnostic Library Test Automation Unit User Guide (Rev. B) PDF | HTML Jan 9, 2020
Functional safety information HALCoGen-CSP Installation Guide (Rev. B) PDF | HTML Jan 8, 2020
Functional safety information HALCoGen-CSP User's Guide (Rev. C) PDF | HTML Jan 8, 2020
Functional safety information Hercules Diagnostic Library -TAU Installation Guide (Rev. B) PDF | HTML Jan 8, 2020
More literature HALCoGen-CSP 04.07.01 (Rev. C) PDF | HTML Jan 8, 2020
User guide Hercules Diagnostic Library CSP Without LDRA Oct 29, 2019
More literature Diagnostic Library CSP Release Notes Oct 17, 2019
Application note HALCoGen Ethernet Driver With lwIP Integration Demo and Active Webserver Demo PDF | HTML Sep 13, 2019
Application note Hercules PLL Advisory SSWF021#45 Workaround (Rev. B) PDF | HTML Sep 9, 2019
Application note CAN Bus Bootloader for Hercules Microcontrollers PDF | HTML Aug 21, 2019
User guide HALCoGen-CSP Without LDRA Installation Guide PDF | HTML Aug 19, 2019
User guide HALCoGen-CSP Without LDRA User's Guide PDF | HTML Aug 19, 2019
User guide Hercules™ Diag Lib Test Automation Unit Without LDRA User's Guide PDF | HTML Aug 19, 2019
User guide Hercules Diagnostic Library - Without LDRA Installation Guide PDF | HTML Aug 19, 2019
Application note HALCoGen CSP Without LDRA Release_Notes Aug 19, 2019
Application note Interfacing the Embedded 12-Bit ADC in a TMS570LS31x/21x and RM4x Series MCUs (Rev. A) Apr 20, 2018
Application note FreeRTOS on Hercules Devices_new Apr 19, 2018
Application note MPU and Cache Settings in TMS570LC43x/RM57x Devices Apr 19, 2018
User guide TMS570LC43x 16/32 RISC Flash Microcontroller Technical Reference Manual (Rev. A) Mar 1, 2018
Application note Sharing FEE Blocks Between the Bootloader and the Application Nov 7, 2017
Application note Sharing Exception Vectors on Hercules™ Based Microcontrollers Mar 27, 2017
Functional safety information Safety Manual for TMS570LC4x Hercules ARM Safety Critical Microcontrollers (Rev. A) Oct 19, 2016
Application note Hercules AJSM Unlock (Rev. A) PDF | HTML Oct 19, 2016
Application note How to Create a HALCoGen Based Project For CCS (Rev. B) Aug 9, 2016
Application note Using the CRC Module on Hercules™-Based Microcontrollers Aug 4, 2016
Application note Using the SPI as an Extra UART Transmitter Jul 26, 2016
White paper Hercules MCUs for Use in Electrical Vehicle Battery Management system May 12, 2016
Functional safety information Functional Safety Audit: SafeTI Functional Safety Hardware Development (Rev. A) Apr 25, 2016
Application note High Speed Serial Bus Using the MibSPIP Module on Hercules-Based MCUs Apr 22, 2016
Application note TMS570LC4357 and RM57L843 On-Chip Temperature Sensor Measurements Jan 18, 2016
Functional safety information Enabling Functional Safety Using SafeTI Diagnostic Library Dec 18, 2015
Application note Triggering ADC Using Internal Timer Events on Hercules MCUs Oct 19, 2015
White paper Extending TI’s Hercules MCUs with the integrated flexible HET Sep 29, 2015
Application note PWM Generation and Input Capture Using HALCoGen N2HET Module Jun 30, 2015
Application note Sine Wave Generation Using PWM With Hercules N2HET and HTU May 12, 2015
Functional safety information Foundational Software for Functional Safety May 12, 2015
Application note Triangle/Trapezoid Wave Generation Using PWM With Hercules N2HET May 1, 2015
Application note Nested Interrupts on Hercules ARM Cortex-R4/5-Based Microncontrollers Apr 23, 2015
White paper Latch-Up White Paper PDF | HTML Apr 22, 2015
Application note Interrupt and Exception Handling on Hercules ARM Cortex-R4/5-Based MCUs Apr 20, 2015
Application note Monitoring PWM Using N2HET Apr 2, 2015
Application note Hercules SCI With DMA Mar 22, 2015
Certificate TÜV NORD Certificate for Functional Safety Software Development Process Feb 3, 2015
Functional safety information Calculating Equivalent Power-on-Hours for Hercules Safety MCUs Jan 26, 2015
Functional safety information TUV SUD ISO-13849 Safety Architecture Concept Study Jul 2, 2014
More literature HaLCoGen Release Notes Jun 25, 2014
Functional safety information Hercules TMS570LC/RM57Lx Safety MCUs Development Insights Using Debug and Trace May 21, 2014
User guide Trace Analyzer User's Guide (Rev. B) Nov 18, 2013
Functional safety information IEC 60730 and UL 1998 Safety Standard Compliance Made Easier with TI Hercules Oct 3, 2013
Application note Hercules Family Frequency Slewing to Reduce Voltage and Current Transients Jul 5, 2012
Application note Basic PBIST Configuration and Influence on Current Consumption (Rev. C) Apr 12, 2012
Application note Verification of Data Integrity Using CRC Feb 17, 2012
Application note FlexRay Transfer Unit (FTU) Setup Jan 26, 2012
Functional safety information Important ARM Ltd Application Notes for TI Hercules ARM Safety MCUs Nov 17, 2011
User guide HET Integrated Development Environment User's Guide (Rev. A) Nov 17, 2011
Functional safety information Execution Time Measurement for Hercules ARM Safety MCUs (Rev. A) Nov 4, 2011
Application note Use of All 1'’s and All 0's Valid in Flash EEPROM Emulation Sep 27, 2011
Functional safety information ADC Source Impedance for Hercules ARM Safety MCUs (Rev. B) Sep 6, 2011
Functional safety information Leveraging the High-End Timer Transfer Unit on Hercules ARM Safety MCUs (Rev. A) Sep 6, 2011
Functional safety information Configuring a CAN Node on Hercules ARM Safety MCUs Sep 6, 2011
Functional safety information Configuring the Hercules ARM Safety MCU SCI/LIN Module for UART Communication (Rev. A) Sep 6, 2011
Functional safety information Hercules™ Microcontrollers: Real-time MCUs for safety-critical products Sep 2, 2011
Application note ECC Handling in TMSx70-Based Microcontrollers Feb 23, 2011
User guide TI ICEPick Module Type C Reference Guide Public Version Feb 17, 2011
Application note NHET Getting Started (Rev. B) Aug 30, 2010
Functional safety information Generating Operating System Tick Using RTI on a Hercules ARM Safety MCU Jul 13, 2010
Functional safety information Usage of MPU Subregions on TI Hercules ARM Safety MCUs Mar 10, 2010
User guide TI Assembly Language Tools Enhanced High-End Timer (NHET) Assembler User's Guide Mar 4, 2010
White paper Discriminating between Soft Errors and Hard Errors in RAM White Paper Jun 4, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Supported products & hardware
Development kit

LAUNCHXL2-570LC43 — Hercules TMS570LC43x LaunchPad Development Kit

The Hercules™ TMS570LC43x LaunchPad™ Development Kit is a low-cost evaluation platform based on the highest performance Hercules MCU TMS570LC4357 – lockstep cached 300MHz ARM® Cortex®-R5F based TMS570 series automotive-grade MCU designed to aid in the development of ISO 26262 and IEC 61508 (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

TMDX570LC43HDK — Hercules TMS570LC43x Development Kit

The TMS570LC43x Hercules Development Kit is ideal for getting started on development with the Hercules TMS570LC4357 high-performance safety microcontrollers. The kit is comprised of a development board, a mini-B USB cable, and an Ethernet cable.

Hercules Safety MCU Demos, HALCoGen, the diagnostics (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-ARM — Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Supported products & hardware
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
NFBGA (GWT) 337 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos