A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPL1401 ACTIVE 256-tap high-accuracy digital potentiometer (digipot) with buffered wiper 256-Tap buffered-DPOT in smaller 2-mm x 2-mm QFN package

Product details

Number of steps 256 Number of channels 2 End-to-end resistance (typ) (Ω) 10000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type SPI Memory Non-Volatile Bandwidth (MHz) 2 Temp coeff (typ) (ppm/°C) 132 Wiper resistance (typ) (Ω) 25 Operating temperature range (°C) -40 to 105 Rating Catalog
Number of steps 256 Number of channels 2 End-to-end resistance (typ) (Ω) 10000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type SPI Memory Non-Volatile Bandwidth (MHz) 2 Temp coeff (typ) (ppm/°C) 132 Wiper resistance (typ) (Ω) 25 Operating temperature range (°C) -40 to 105 Rating Catalog
WQFN (RTE) 16 9 mm² 3 x 3
  • Two Potentiometers With 256-Position Resolution
  • Non-Volatile Memory Stores Wiper Settings
  • 10-kΩ End-to-End Resistance (TPL0202-10)
  • Fast Power-Up Response Time: <100 µs
  • ±1 LSB INL, ±0.5 LSB DNL (Voltage-Divider Mode)
  • 12 ppm/°C Ratiometric Temperature Coefficient
  • SPI Serial Interface
  • 2.7 to 5.5 V Single-Supply Operation
  • Operating Temperature Range From –40°C to +105°C
  • Two Potentiometers With 256-Position Resolution
  • Non-Volatile Memory Stores Wiper Settings
  • 10-kΩ End-to-End Resistance (TPL0202-10)
  • Fast Power-Up Response Time: <100 µs
  • ±1 LSB INL, ±0.5 LSB DNL (Voltage-Divider Mode)
  • 12 ppm/°C Ratiometric Temperature Coefficient
  • SPI Serial Interface
  • 2.7 to 5.5 V Single-Supply Operation
  • Operating Temperature Range From –40°C to +105°C

The TPL0202 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0202-10 has an end-to-end resistance of 10 kΩ.

This DPOT can be used as a mechanical potentiometer replacement, allowing the user (or software) to digitally control and adjust resistance.

The TPL0202 has non-volatile memory (EEPROM) which can be used to store the wiper position for automatic recall upon power-up. The internal registers of the TPL0202 can be accessed using a SPI-compatible digital interface.

The TPL0202 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0202-10 has an end-to-end resistance of 10 kΩ.

This DPOT can be used as a mechanical potentiometer replacement, allowing the user (or software) to digitally control and adjust resistance.

The TPL0202 has non-volatile memory (EEPROM) which can be used to store the wiper position for automatic recall upon power-up. The internal registers of the TPL0202 can be accessed using a SPI-compatible digital interface.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPL0202 256-Taps Dual Channel Digital Potentiometer With SPI and Non-Volatile Memory datasheet (Rev. E) PDF | HTML 17 Feb 2017
Application brief Replacing Digital Potentiometers with Precision DACs 03 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPL0202 IBIS Model

SLIM305.ZIP (9 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00663 — LIDAR Pulsed Time of Flight Reference Design

Light Detection and Ranging (LIDAR) systems use the time taken by the light to fly back and forth to an object in an effort to measure the distance to this target.  The TIDA-00663 reference design shows how to design the time measurement back-end for LIDAR based on Time to Digital Converter (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos