Product details

Function Nanotimer Iq (typ) (mA) 0.000035 Features Low-power timer, MOS-driver, Manual reset, One-shot feature, Programmable delay range Rating Catalog Operating temperature range (°C) -40 to 105 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.8
Function Nanotimer Iq (typ) (mA) 0.000035 Features Low-power timer, MOS-driver, Manual reset, One-shot feature, Programmable delay range Rating Catalog Operating temperature range (°C) -40 to 105 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.8
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Selectable Time Intervals: 100 ms to 7200 s
  • Timer Accuracy: 1% (Typical)
  • Current Consumption at 2.5 V and 35 nA (Typical)
  • Resistor Selectable Time Interval
  • Manual Power-On Input
  • One-Shot Feature
  • Supply Voltage Range: 1.8 V to 5.5 V
  • Selectable Time Intervals: 100 ms to 7200 s
  • Timer Accuracy: 1% (Typical)
  • Current Consumption at 2.5 V and 35 nA (Typical)
  • Resistor Selectable Time Interval
  • Manual Power-On Input
  • One-Shot Feature
  • Supply Voltage Range: 1.8 V to 5.5 V

The TPL5111 Nano Timer is a low-power system timer designed for power gating in duty cycled or battery-powered applications. Consuming only 35 nA, the TPL5111 can be used to enable and disable the power supply for a micro-controller or other system device, drastically reducing the overall system stand-by current during the sleep time. This power saving enables the use of significantly smaller batteries for energy harvesting or wireless sensor applications. The TPL5111 provides selectable timing intervals from 100 ms to 7200 s. In addition, the TPL5111 has a unique one-shot feature where the timer will only assert its enable pulse for one cycle. The TPL5111 is available in a 6 -
pin SOT23 package.

The TPL5111 Nano Timer is a low-power system timer designed for power gating in duty cycled or battery-powered applications. Consuming only 35 nA, the TPL5111 can be used to enable and disable the power supply for a micro-controller or other system device, drastically reducing the overall system stand-by current during the sleep time. This power saving enables the use of significantly smaller batteries for energy harvesting or wireless sensor applications. The TPL5111 provides selectable timing intervals from 100 ms to 7200 s. In addition, the TPL5111 has a unique one-shot feature where the timer will only assert its enable pulse for one cycle. The TPL5111 is available in a 6 -
pin SOT23 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPL5111 Nano-Power System Timer for Power Gating datasheet (Rev. B) PDF | HTML 27 Sep 2018
White paper How to optimize building and home automation designs for energy efficiency 08 Apr 2020
Technical article Experience seamless shopping thanks to electronic shelf labels PDF | HTML 10 Oct 2018
Application brief Power Cycling an IoT System with a Nano-power System Timer 05 Dec 2016
Technical article How LDOs contribute to power efficiency PDF | HTML 13 May 2016
Technical article How to use boost converters in wireless sensor nodes PDF | HTML 06 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPL5111EVM — TPL5111 Low Power System Timer Evaluation Module

The TPL5111EVM evaluation module enables the user to evaluate the TPL5111 performance and functionality. The EVM can operated in standalone mode, or connected to uC system for prototyping and evaluation, or to an MSP430 Launchpad for prototyping and evaluation. The timer interval can be configured (...)

User guide: PDF
Not available on TI.com
Simulation model

TPL5110 IBIS MODEL

SNAM172.ZIP (116 KB) - IBIS Model
Simulation model

TPL5111 IBIS Model

SNAM175.ZIP (140 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00374 — Humidity & Temp Sensor Node for Star Networks Enabling 10+ Year Coin Cell Battery Life Ref Design

This reference design uses our nano-power system timer, SimpleLink™ ultra-low power wireless microcontroller (MCU) platform and humidity sensing technologies to demonstrate an ultra-low power method to duty-cycle sensor end nodes. These technologies lead to an extremely long battery (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00484 — Humidity & Temp Sensor Node for Sub-1GHz Star Networks Enabling 10+ Year Coin Cell Battery Life

This reference design uses our nano-power system timer, boost converter, SimpleLink™ ultra-low power Sub-1 GHz wireless microcontroller (MCU) platform and humidity sensing technologies to demonstrate an ultra-low power method to duty-cycle sensor end nodes leading to extremely long (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00756 — Always-on Low-power Gas Sensing with 10+ Year Coin Cell Battery Life Reference Design

This reference design uses nano-power operational amplifiers, comparators, system timers, temperature sensors and the SimpleLink™ ultra-low power 2.4-GHz wireless microcontroller (MCU) platform to demonstrate an ultra-low power carbon-monoxide detector implementation. These technologies lead (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00720 — Power Cycling Reference Design to Extend Battery Life Using an Ultra-Low IQ LDO and Nano Timer

The TIDA-00720 reference design shows a method to extend battery life by power cycling. The power cycling concept consist in time interval period that enables the power management devices for just enough time for the microcontroller to execute the program, transmit data or collect data. Some of the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01477 — Humidity & Temperature Sensor Node Reference Design Enabling Sub-1 GHz and Sensor-to-Cloud Networks

This reference design demonstrates how to create an industrial sensor-to-cloud end node capable of connecting to an IoT network gateway and a cloud data provider. This sensor node reference design uses Texas Instruments' nano-power system timer for power gating, low Iq boost converter, (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos