TPLD801-Q1

ACTIVE

Product details

Number of GPIOs 6 LUTs 10 Analog comparators 0 Interface type General purpose Digital flip-flops 4 Shift registers 1 Counters 8-bit / 4 Number of oscillators 1 Rating Automotive Operating temperature range (°C) -40 to 125
Number of GPIOs 6 LUTs 10 Analog comparators 0 Interface type General purpose Digital flip-flops 4 Shift registers 1 Counters 8-bit / 4 Number of oscillators 1 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-5X3 (DRL) 8 3.36 mm² (2.1 mm × 1.6 mm)
  • Operating characteristics

    • Extended temperature range: -40°C to 125°C

    • Wide supply voltage range: 1.65V to 5.5V

    • Qualified for automotive applications

  • Configurable macro-cells

    • 2-, 3-, and 4-bit lookup tables

    • D-type flip-flops and latches with and without reset/set option

    • 8-bit pipe delay

    • Counters and delay generator

    • Programmable deglitch filter or edge detector

    • Oscillator

  • Flexible digital I/O features

    • All digital signals can be routed to any GPIO

    • Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in

    • Digital output modes: push-pull, open-drain NMOS, tri-state

  • Development tools

    • InterConnect Studio

    • TPLD801-Q1 evaluation module

    • TPLD programming board

  • Operating characteristics

    • Extended temperature range: -40°C to 125°C

    • Wide supply voltage range: 1.65V to 5.5V

    • Qualified for automotive applications

  • Configurable macro-cells

    • 2-, 3-, and 4-bit lookup tables

    • D-type flip-flops and latches with and without reset/set option

    • 8-bit pipe delay

    • Counters and delay generator

    • Programmable deglitch filter or edge detector

    • Oscillator

  • Flexible digital I/O features

    • All digital signals can be routed to any GPIO

    • Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in

    • Digital output modes: push-pull, open-drain NMOS, tri-state

  • Development tools

    • InterConnect Studio

    • TPLD801-Q1 evaluation module

    • TPLD programming board

The TPLD801-Q1 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks. TPLD provides a fully integrated, low power solution to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This device features configurable I/O structures that extends compatibility within mixed-signal environments, reducing the number of discrete components required.

System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) through InterConnect Studio. The TPLD801-Q1 is supported by hardware and software ecosystem with application notes, reference designs and design examples. Visit ti.com for more information and access to design tools.

The TPLD801-Q1 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks. TPLD provides a fully integrated, low power solution to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This device features configurable I/O structures that extends compatibility within mixed-signal environments, reducing the number of discrete components required.

System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) through InterConnect Studio. The TPLD801-Q1 is supported by hardware and software ecosystem with application notes, reference designs and design examples. Visit ti.com for more information and access to design tools.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet TPLD801-Q1 Automotive Programmable Logic Device with 6-GPIO datasheet (Rev. C) PDF | HTML Apr 9, 2026
Application brief Safe Torque Off Systems Using TPLD (Rev. A) PDF | HTML Aug 31, 2026
Application brief Analog Voltage Detection in TI Programmable Logic Devices PDF | HTML Jun 2, 2025
Application brief Multiplexers in TI Programmable Logic Devices PDF | HTML Jun 2, 2025
Application brief Edge and Frequency Detection in TI Programmable Logic Devices PDF | HTML May 30, 2025
Technical article Unlocking the possibilities of programmable logic (Rev. A) PDF | HTML Apr 4, 2025
Application brief Configure a One Shot With TI Programmable Logic Devices PDF | HTML Oct 28, 2024
Application brief Blink an LED With TI Programmable Logic Devices PDF | HTML Oct 28, 2024
Application note Using Lookup-Tables in Programmable Logic PDF | HTML Aug 22, 2024
Application brief Smart Occupancy Lighting Using TI Programmable Logic Devices PDF | HTML Aug 8, 2024
Application brief Power Sequencing With Feedback Using TI Programmable Logic Devices PDF | HTML Oct 17, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware programming tool

TPLD-PROGRAM — Programmer kit compatible with TI programmable logic devices (TPLD) evaluation modules

This tool enables users to interface between a computer running InterConnect Studio and a TPLD evaluation module (EVM) to power and program devices. Note that this tool is meant to interface with TPLD EVMs and does not come with TPLD samples.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
IDE, configuration, compiler or debugger

INTERCONNECT-STUDIO — InterConnect Studio

InterConnect Studio (ICS) is an easy-to-use graphical interface tool that works with TI’s Programmable logic devices (TPLD). The software provides an intuitive, drag-and-drop interface to design, simulate, configure easily, and program TPLDs in minutes. The standalone tool is available for multiple (...)

Supported products & hardware
Online training

TPLD-ACADEMY — Training resources related to InterConnect Studio and TPLD

Training resources related to InterConnect Studio and TPLD
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos