Product details

We are not able to display this information. Please refer to the product data sheet.
WQFN (RTJ) 20 16 mm² 4 x 4
  • Integrated driver for transformer driven transducers and receiver stage with analog output for ultrasound applications
  • 86-dB input dynamic range analog front-end
    • First stage low noise amplifier adjustable to 10, 12.5, 15 and 20 V/V
    • Configurable bandpass filter from 40 KHz to 500 KHz
    • Wide-band logarithmic amplifier
  • Supported transducer frequencies (controlled by external clock)
    • 40 KHz to 400 KHz
  • For low-power applications
    • Standby mode: 1.7 mA (typical)
    • Sleep mode: 220 µA (typical)
  • Configurable drive stage:
    • Complimentary low-side drivers with current limit for transformer based transducer excitation
    • Configurable burst patterns using IO1 and IO2 pins
  • Outputs:
    • Voltage output of the demodulated echo envelope on VOUT
    • Input signal zero crossing comparator output on OUT3 pin
    • Programmable VOUT threshold crossing on OUT4 pin
  • Serial Peripheral Interface (SPI) for configuration by microcontroller (MCU)
  • Integrated driver for transformer driven transducers and receiver stage with analog output for ultrasound applications
  • 86-dB input dynamic range analog front-end
    • First stage low noise amplifier adjustable to 10, 12.5, 15 and 20 V/V
    • Configurable bandpass filter from 40 KHz to 500 KHz
    • Wide-band logarithmic amplifier
  • Supported transducer frequencies (controlled by external clock)
    • 40 KHz to 400 KHz
  • For low-power applications
    • Standby mode: 1.7 mA (typical)
    • Sleep mode: 220 µA (typical)
  • Configurable drive stage:
    • Complimentary low-side drivers with current limit for transformer based transducer excitation
    • Configurable burst patterns using IO1 and IO2 pins
  • Outputs:
    • Voltage output of the demodulated echo envelope on VOUT
    • Input signal zero crossing comparator output on OUT3 pin
    • Programmable VOUT threshold crossing on OUT4 pin
  • Serial Peripheral Interface (SPI) for configuration by microcontroller (MCU)

The TUSS4440 is a highly integrated transformer drive analog front end for industrial ultrasonic applications. The transducer drive stage consists of low-side complementary drivers that can be configured to drive an ultrasonic transducer through a step-up transformer. The device delivers constant current to the primary side of the transformer.

The receive signal path includes a low-noise linear amplifier, a bandpass filter, followed by a logarithmic gain amplifier for input dependent amplification. The logarithmic amplifier allows for high sensitivity for weak echo signals and offers excellent input dynamic range over full range of reflected echoes.

The drivers can be controlled directly through the microcontroller for complete customization of the burst signal, or can be programmed through SPI with a customizable burst length. The TUSS4440 can support a single transducer to send and receive burst signals, or can set up two transducers to split the send and receive functions.

The TUSS4440 is a highly integrated transformer drive analog front end for industrial ultrasonic applications. The transducer drive stage consists of low-side complementary drivers that can be configured to drive an ultrasonic transducer through a step-up transformer. The device delivers constant current to the primary side of the transformer.

The receive signal path includes a low-noise linear amplifier, a bandpass filter, followed by a logarithmic gain amplifier for input dependent amplification. The logarithmic amplifier allows for high sensitivity for weak echo signals and offers excellent input dynamic range over full range of reflected echoes.

The drivers can be controlled directly through the microcontroller for complete customization of the burst signal, or can be programmed through SPI with a customizable burst length. The TUSS4440 can support a single transducer to send and receive burst signals, or can set up two transducers to split the send and receive functions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TUSS4440 Transformer Drive Ultrasonic Sensor IC With Logarithmic Amplifier datasheet (Rev. A) PDF | HTML 19 May 2022
Application note Ultrasonic Sensing Basics (Rev. D) PDF | HTML 02 Dec 2021
Technical article Shrink your solution size with transformer-less ultrasonic ICs PDF | HTML 15 Jun 2020
User guide TUSS44x0 EVM for Ultrasonic Sensors User's Guide (Rev. A) 02 Apr 2020
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mar 2020
Application note TUSS44x0 Software Development Guide PDF | HTML 17 Mar 2020
Application note Logarithmic Amplifier for Ultrasonic Sensor Signal Conditioning 13 Mar 2020
E-book E-book: An engineer’s guide to industrial robot designs 12 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-TUSS4440 — TUSS4440 transformer driven ultrasonic transducer with LDO evaluation module

The TUSS4440 EVM is a collective of the BOOSTXL-TUSS4440 and MSP-EXP430F5529LP, which enables users to fully evaluate the TUSS4440 ultrasonic sensor signal conditioner and transformer driver. Transducer compatibility is expanded to open- or closed-top transducers operating between 30 to 500 kHz. (...)
User guide: PDF
Not available on TI.com
Support software

SLDC021 TUSS Generation III EVM GUI

Supported products & hardware

Supported products & hardware

Support software

SLDC023 TUSS44x0 Energia Library and Code Example

Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos