Product details

Type Analog front-end (AFE) Features Direct drive Gain (min) (dB) 19 Gain (max) (dB) 113 Number of input channels 1 Supply voltage (min) (V) 5 Supply voltage (max) (V) 36 Operating temperature range (°C) -25 to 105 Interface type SPI Rating Catalog
Type Analog front-end (AFE) Features Direct drive Gain (min) (dB) 19 Gain (max) (dB) 113 Number of input channels 1 Supply voltage (min) (V) 5 Supply voltage (max) (V) 36 Operating temperature range (°C) -25 to 105 Interface type SPI Rating Catalog
WQFN (RTJ) 20 16 mm² 4 x 4
  • Integrated driver for directly driving transducers and receiver stage with analog output for ultrasound applications
  • 86-dB input dynamic range analog front-end
    • First stage low noise amplifier adjustable to 10, 12.5, 15 and 20 V/V
    • Configurable bandpass filter from 40 KHz to 500 KHz
    • Wide-band logarithmic amplifier
  • Supported transducer frequencies (controlled by external clock)
    • 40 KHz to 1 MHz
    • Pre-driver mode: 40 KHz to 440 KHz
  • For low-power applications
    • Standby mode: 1.7 mA (typical)
    • Sleep mode: 220 µA (typical)
  • Configurable drive stage:
    • Direct drive using internal H-Bridge for transducer excitation
    • Pre-driver configuration to use internal H-bridge to drive external Field Effect Transistors (FETs) for higher current drive
    • Configurable burst patterns using IO1 and IO2 pins
  • Outputs:
    • Voltage output of the demodulated echo envelope on VOUT
    • Input signal zero crossing comparator output on OUT3 pin
    • Programmable VOUT threshold crossing on OUT4 pin
  • Serial Peripheral Interface (SPI) for configuration by microcontroller (MCU)
  • Integrated driver for directly driving transducers and receiver stage with analog output for ultrasound applications
  • 86-dB input dynamic range analog front-end
    • First stage low noise amplifier adjustable to 10, 12.5, 15 and 20 V/V
    • Configurable bandpass filter from 40 KHz to 500 KHz
    • Wide-band logarithmic amplifier
  • Supported transducer frequencies (controlled by external clock)
    • 40 KHz to 1 MHz
    • Pre-driver mode: 40 KHz to 440 KHz
  • For low-power applications
    • Standby mode: 1.7 mA (typical)
    • Sleep mode: 220 µA (typical)
  • Configurable drive stage:
    • Direct drive using internal H-Bridge for transducer excitation
    • Pre-driver configuration to use internal H-bridge to drive external Field Effect Transistors (FETs) for higher current drive
    • Configurable burst patterns using IO1 and IO2 pins
  • Outputs:
    • Voltage output of the demodulated echo envelope on VOUT
    • Input signal zero crossing comparator output on OUT3 pin
    • Programmable VOUT threshold crossing on OUT4 pin
  • Serial Peripheral Interface (SPI) for configuration by microcontroller (MCU)

The TUSS4470 is a highly integrated direct drive analog front end for industrial ultrasonic applications. The transducer drive stage is an internal H-bridge that can be configured to drive the transducer in direct-drive mode to achieve maximum voltage across the transducer. The internal H-bridge can also be configured as a pre-driver for external FETs, enabling higher current and voltage drive for larger transducers.

The receive signal path includes a low-noise linear amplifier, a bandpass filter, followed by a logarithmic gain amplifier for input dependent amplification. The logarithmic amplifier allows for high sensitivity for weak echo signals and offers excellent input dynamic range over full range of reflected echoes.

The drivers can be controlled directly through the microcontroller for complete customization of the burst signal, or can be programmed through SPI with a customizable burst length. The TUSS4470 can support a single transducer to send and receive burst signals, or can set up two transducers to split the send and receive functions.

The TUSS4470 is a highly integrated direct drive analog front end for industrial ultrasonic applications. The transducer drive stage is an internal H-bridge that can be configured to drive the transducer in direct-drive mode to achieve maximum voltage across the transducer. The internal H-bridge can also be configured as a pre-driver for external FETs, enabling higher current and voltage drive for larger transducers.

The receive signal path includes a low-noise linear amplifier, a bandpass filter, followed by a logarithmic gain amplifier for input dependent amplification. The logarithmic amplifier allows for high sensitivity for weak echo signals and offers excellent input dynamic range over full range of reflected echoes.

The drivers can be controlled directly through the microcontroller for complete customization of the burst signal, or can be programmed through SPI with a customizable burst length. The TUSS4470 can support a single transducer to send and receive burst signals, or can set up two transducers to split the send and receive functions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TUSS4470 Transformer Drive Ultrasonic Sensor IC With Logarithmic Amplifier datasheet (Rev. A) PDF | HTML 19 May 2022
Application note Ultrasonic Sensing Basics (Rev. D) PDF | HTML 02 Dec 2021
Application note Ultrasonic Application Optimization and Usage Guide: TUSS4470 and TDC1000 PDF | HTML 18 Jan 2021
Technical article Shrink your solution size with transformer-less ultrasonic ICs PDF | HTML 15 Jun 2020
User guide TUSS44x0 EVM for Ultrasonic Sensors User's Guide (Rev. A) 02 Apr 2020
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mar 2020
Application note TUSS44x0 Software Development Guide PDF | HTML 17 Mar 2020
Application note Logarithmic Amplifier for Ultrasonic Sensor Signal Conditioning 13 Mar 2020
E-book E-book: An engineer’s guide to industrial robot designs 12 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-TUSS4470 — TUSS4470 direct drive ultrasonic transducer with LDO evaluation module

The TUSS4470 EVM is a collective of the BOOSTXL-TUSS4470 and MSP-EXP430F5529LP, which enables users to fully evaluate the TUSS4470 ultrasonic sensor signal conditioner and H-bridge driver. Transducer compatibility is expanded to open- or closed-top transducers operating between 30 to 1000 kHz. The (...)
User guide: PDF
Not available on TI.com
Support software

SLDC021 TUSS Generation III EVM GUI

Supported products & hardware

Supported products & hardware

Products
Ultrasonic sensor AFEs
  • TUSS4440 Transformer drive ultrasonic sensor IC with logarithmic amplifier
  • TUSS4470 Direct drive ultrasonic sensor IC with logarithmic amplifier
Hardware development
Evaluation board
  • BOOSTXL-TUSS4440 TUSS4440 transformer driven ultrasonic transducer with LDO evaluation module
  • BOOSTXL-TUSS4470 TUSS4470 direct drive ultrasonic transducer with LDO evaluation module
Support software

SLDC023 TUSS44x0 Energia Library and Code Example

Supported products & hardware

Supported products & hardware

Products
Ultrasonic sensor AFEs
  • TUSS4440 Transformer drive ultrasonic sensor IC with logarithmic amplifier
  • TUSS4470 Direct drive ultrasonic sensor IC with logarithmic amplifier
Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos