TXU0101-Q1 is a 1-bit, dual-supply noninverting fixed
direction voltage level translation device. The A pin is referenced to
VCCA logic level, the OE pin can be referenced to either
VCCA or VCCB logic levels, and the B pin is referenced to
VCCB logic level. The A port can accept input voltages ranging from
1.1 V to 5.5 V, while the B port can also accept input voltages from 1.1 V to 5.5 V.
Fixed direction data transmission can occur from A to B when OE is set to high in
reference to either supply. When OE is set to low, all output pins are in the
high-impedance state. See Device Functional Modes for a summary of the operation of the
control logic.
.
TXU0101-Q1 is a 1-bit, dual-supply noninverting fixed
direction voltage level translation device. The A pin is referenced to
VCCA logic level, the OE pin can be referenced to either
VCCA or VCCB logic levels, and the B pin is referenced to
VCCB logic level. The A port can accept input voltages ranging from
1.1 V to 5.5 V, while the B port can also accept input voltages from 1.1 V to 5.5 V.
Fixed direction data transmission can occur from A to B when OE is set to high in
reference to either supply. When OE is set to low, all output pins are in the
high-impedance state. See Device Functional Modes for a summary of the operation of the
control logic.
.