Bits (#)
4
Data rate (max) (Mbps)
110
Topology
Open drain, Push-Pull
Direction control (typ)
Auto-direction
Vin (min) (V)
1.65
Vin (max) (V)
3.6
Vout (min) (V)
2.3
Vout (max) (V)
5.5
Applications
GPIO, I2C, JTAG, MDIO, SDIO, SMBus, SPI, UART
Features
Edge rate accelerator, Output enable
Prop delay (ns)
165
Technology family
TXU
Supply current (max) (mA)
0.008
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Bits (#)
4
Data rate (max) (Mbps)
110
Topology
Open drain, Push-Pull
Direction control (typ)
Auto-direction
Vin (min) (V)
1.65
Vin (max) (V)
3.6
Vout (min) (V)
2.3
Vout (max) (V)
5.5
Applications
GPIO, I2C, JTAG, MDIO, SDIO, SMBus, SPI, UART
Features
Edge rate accelerator, Output enable
Prop delay (ns)
165
Technology family
TXU
Supply current (max) (mA)
0.008
Rating
Catalog
Operating temperature range (°C)
-40 to 125