Product details

Technology family AVC Bits (#) 6 Data rate (max) (bps) 250000000 High input voltage (min) (V) 1.08 High input voltage (max) (V) 3.6 Vout (min) (V) 1.65 IOH (max) (A) -0.012 IOL (max) (A) 0.012 Supply current (max) (A) 0.000016 Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, Balanced CMOS, Push-Pull Operating temperature range (°C) -40 to 125 Applications GPIO, JTAG, RGMII, SPI, UART Rating Automotive
Technology family AVC Bits (#) 6 Data rate (max) (bps) 250000000 High input voltage (min) (V) 1.08 High input voltage (max) (V) 3.6 Vout (min) (V) 1.65 IOH (max) (A) -0.012 IOL (max) (A) 0.012 Supply current (max) (A) 0.000016 Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, Balanced CMOS, Push-Pull Operating temperature range (°C) -40 to 125 Applications GPIO, JTAG, RGMII, SPI, UART Rating Automotive
WQFN (BQB) 16 8.75 mm² 3.5 x 2.5
  • Configurable design allows each port to operate with a power supply range from 1.14V to 3.6V

  • Supports up to 500Mbps for 1.65V to 3.6V
  • AEC-Q100 qualified for automotive applications
  • Meets RGMII 2.0 timing specifications:
    • < 750ps rise and fall time
    • < ± 5 % duty cycle distortion
    • < ± 400ps channel to channel skew
    • Up to 250Mbps/channel
  • Integrated 10Ω damping output resistor to minimize signal reflections
  • High drive strength (up to 12mA at 3.6V)
  • Fully configurable symmetric dual-rail design
  • Optimal signal integrity performance with 390ps peak-to-peak jitter for 1.8V to 3.3V
  • Features VCC isolation and VCC disconnect
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22:
    • 2000V Human-Body Model
    • 1000V Charged-Device Model
  • Low power consumption:
    • 10µA maximum (25°C)
    • 20µA maximum (–40°C to 125°C)
  • Operating temperature from –40°C to +125°C
  • Available in wettable flank WQFN (BQB) package
  • Configurable design allows each port to operate with a power supply range from 1.14V to 3.6V

  • Supports up to 500Mbps for 1.65V to 3.6V
  • AEC-Q100 qualified for automotive applications
  • Meets RGMII 2.0 timing specifications:
    • < 750ps rise and fall time
    • < ± 5 % duty cycle distortion
    • < ± 400ps channel to channel skew
    • Up to 250Mbps/channel
  • Integrated 10Ω damping output resistor to minimize signal reflections
  • High drive strength (up to 12mA at 3.6V)
  • Fully configurable symmetric dual-rail design
  • Optimal signal integrity performance with 390ps peak-to-peak jitter for 1.8V to 3.3V
  • Features VCC isolation and VCC disconnect
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22:
    • 2000V Human-Body Model
    • 1000V Charged-Device Model
  • Low power consumption:
    • 10µA maximum (25°C)
    • 20µA maximum (–40°C to 125°C)
  • Operating temperature from –40°C to +125°C
  • Available in wettable flank WQFN (BQB) package

The TXV0106-Q1 is a 6-bit, dual-supply fixed-direction low-skew, low jitter voltage translation device. This device can be used for redriving, voltage translation and power isolation when implementing skew sensitive interface, such as RGMII between Ethernet MAC and PHY. The Ax I/O pins and enable pin (OE) are referenced to VCCA logic levels, and Bx I/O pins are referenced to VCCB logic levels. This device has improved channel-to-channel skew, duty cycle distortion and symmetric rise or fall timing for applications requiring strict timing conditions.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, thus preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature is designed so that if either VCC supply is at or near 0V both ports will switch to a high-impedance state. This feature enables power isolation for communications across multiple MACs and PHYs, and is beneficial in situations where MACs and PHYs are powered up asynchronously preventing current backflow between devices.

The TXV0106-Q1 transmits data in a fixed direction from the A bus to the B bus. When OE is set to High, both Ax and Bx pins will be forced into a high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.

The TXV0106-Q1 is a 6-bit, dual-supply fixed-direction low-skew, low jitter voltage translation device. This device can be used for redriving, voltage translation and power isolation when implementing skew sensitive interface, such as RGMII between Ethernet MAC and PHY. The Ax I/O pins and enable pin (OE) are referenced to VCCA logic levels, and Bx I/O pins are referenced to VCCB logic levels. This device has improved channel-to-channel skew, duty cycle distortion and symmetric rise or fall timing for applications requiring strict timing conditions.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, thus preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature is designed so that if either VCC supply is at or near 0V both ports will switch to a high-impedance state. This feature enables power isolation for communications across multiple MACs and PHYs, and is beneficial in situations where MACs and PHYs are powered up asynchronously preventing current backflow between devices.

The TXV0106-Q1 transmits data in a fixed direction from the A bus to the B bus. When OE is set to High, both Ax and Bx pins will be forced into a high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TXV0108-Q1 ACTIVE Automotive, dual-supply direction-controlled eight-channel voltage translator 8 channel direction controlled version

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Buy from a distributor
Evaluation board

TXV0106-EVM — TXV0106 evaluation module

The TXV0106 evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the TXV0106 device. The EVM has optional circuits and jumpers to configure the device for different applications. The device offers options for both fixed and direction control low-skew, (...)
User guide: PDF | HTML
Simulation model

TXV0106 IBIS Model

SCEM797.ZIP (44 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos