RF transceivers
Meet your analog performance, bandwidth and power needs with highly integrated RF transceivers
Browse by category
Select by application
General purpose
These AFEs are characterized, documented and supported for many applications including aerospace, defense communications, RADAR and test equipment.
Wireless infrastructure
These AFEs enable high-performance, cost-optimized solutions with our portfolio of RF transceivers designed with flexibility to accommodate for a wide range of use cases.
Related categories
Design & development resources
JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters
The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)
AFE8190 evaluation module
AFE7950 evaluation module for four-transmit, six-receive, X-band, RF-sampling AFE
The AFE7950 family evaluation module (EVM) is a flexible RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously. The EVM interfaces with the TI pattern/capture card solution shown below (sold (...)