Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

RF receivers

Meet your performance, bandwidth and power requirements with high integration wideband receivers

parametric-filterView all products
High channel density, wide signal bandwidth and high resolution integrated data converters enable better dynamic range and lower bill of materials in the most demanding wireless, defense and test receiver applications.

Browse by category

Related categories

All high-performance RF transceivers

Looking for a complete integrated transceiver?  Consider the integrated TX+RX options.

All high-speed ADCs >10 MSPS

Didn't find the wideband receiver here you needed?  Consider browsing all high-speed ADCs >10 MSPS.

Design & development resources

Firmware
JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Evaluation board
ADC32RF55 evaluation module for dual-channel 14-bit 3-GSPS RF-sampling ADC with low NSD

The ADC32RF55 evaluation module (EVM) is a platform for demonstrating the performance of the ADC32RF55 high-speed, JESD204B interface analog-to-digital converter (ADC). Onboard voltage regulation, clocking solution (LMK04832), transformer-coupled analog inputs, and USB interface allow for easy (...)

Evaluation board
ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module

The ADC12DJ5200RF evaluation module (EVM) allows for the evaluation of device ADC12DJ5200RF. The ADC12DJ5200RF is a low-power, 12-bit, dual 5.2-GSPS/single 10.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with programmable NCO (...)

Technical resources

Technical article
Technical article
Read the keys to quick success using high-speed data converters
Learn how TI makes it easy to evaluate high speed data converters and AFEs.
Video series
Video series
High-speed signal chain training series 
Online training series covering topics such as RF-sampling, JESD204B and more.
Video series
Video series
High-speed analog-to-digital converter (ADC) fundamentals
These videos cover the fundamentals of high-speed data converters, including an overview of the architectures of both ADCs and DACs.