Protocol-specific switches & muxes
Signal routing products with multi-vendor supply
Browse by category
Select by application
USB
Route signals while maintaining compliance for a broad range of USB data rates
Data & memory
Route signals while maintaining compliant data transfer for error-free communication
Video
Route signals while preserving video fidelity from source to sink
Power
Manage all required power buses with single and dual-slot controllers, while maintaining industry standards
Related categories
High-speed passive muxes
USB 2, USB 3, USB Type-C passive muxes
TI's broad portoflio of high-speed muxes includes muxes which are qualified for USB 2, USB 3, and USB Type-C specifications.
Many of TI's USB muxes are multisource solutions offering customers continuity of supply and confidence in cost savings!
- For laptops and smart phones, TI offers high ESD, small packages, and low power muxes.
- For USB-C alt mode in docking stations or TVs, TI offers high-bandwidth muxes with integrated CC controller.
- For car infotainment, TI offers automotive-qualified muxes.
Let TI simplify your signal routing and provide you reliable, multisource USB muxes.
HDMI, DP and MIPI passive muxes
TI's broad portfolio of video high-speed muxes are qualified for HDMI, DP, and MIPI specifications. They are tailored to a wide variety of data rates, supporting up to 12Gbps.
TI's video passive muxes come in a variety of packages and pinouts to best fit your design. For laptop, monitor, or docking station applications, TI offers high ESD protection, small packages, and low power solutions. For automotive infotainment, TI has automotive-qualified multiplexing solutions.
Let TI simplifiy your signal routing and provide you a reliable solution.
PCIe, SAS, SATA passive muxes
TI's broad portoflio of high-speed muxes includes muxes which are qualified for PCIe or any other high speed differential signals 16Gbps or lower. PCIe 4.0 passive mux is footprint compatible to upgrade to active mux with built-in redriver, which allows maximum design flexibility. PCIe passive muxes can be used for any protocol that share similar data rate and electrical connections like SAS, SATA, and CXL.