3220DFP-DGLEVM

3220DFP-DGLEVM

Order now

Overview

The HD3SS3220 DFP Dongle EVM is designed to evaluate HD3SS3220 devices for DFP implementations.  This EVM can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C connector.

Features
  • Plug and play design
  • Operates off of the 5V VBUS from the legacy Type A USB connection
  • Can provide VCONN over a CC pin based upon Type C plug orientation and Ra detection
  • The Type-A plug can be connected to a USB legacy Type-Areceptacle for host side connection
  • Support both connection orientations on the USB Type-C™ port

  • 3220DFP-DGLEVM INT-0026 board

DC/DC converters
TPS62082 — 1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)

 

eFuses (integrated hot swaps)
TPS25910 — 2.9-V to 20-V, 30mΩ, 0.8-6.5A eFuse

 

Protocol & bus switches & muxes
HD3SS3220 — 10-Gbps USB 3.1 Type-C 2:1 mux with DRP Controller

 

USB redrivers & multiplexers
TUSB211 — USB 2.0 480-Mbps high-speed signal conditioner
Download View video with transcript Video

Order & start development

Evaluation board

3220DFP-DGLEVM — HD3SS3220 Type-C Down Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00624 — USB Type-A to USB Type-C SS (SuperSpeed) MUX with DFP controller reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

3220DFP-DGLEVM — HD3SS3220 Type-C Down Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module

close
Version: null
Release date:
Hardware development
Reference design
TIDA-00624 — USB Type-A to USB Type-C SS (SuperSpeed) MUX with DFP controller reference design
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide HD3SS3220 DFP Dongle Evaluation Module (Rev. A) Nov 21, 2018
Certificate 3220DFP-DGLEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos