ADC128S052SW-LINUX

Linux Driver for ADC128S052

ADC128S052SW-LINUX

Overview

The Linux driver supports the ADC128S052 series of ADCs. The Linux driver supports communication through the SPI bus and interfaces with the IIO sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • adc128s052
  • adc122s021

 

Linux Source Files

The files associated with this device are:

  1. drivers/iio/adc/ti-adc128s052.c
  2. Documentation/devicetree/bindings/iio/adc/ti-adc128s052.txt

Source Files

drivers/iio/adc/ti-adc128s052.c

Linux Device Tree Documentation

Documentation/devicetree/bindings/iio/adc/ti-adc128s052.txt

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: TI_ADC128S052 [=y]Type  : tristatePrompt: Texas Instruments ADC128S052/ADC122S021  Location:    -> Device Drivers      -> Industrial I/O support (IIO [=y])        -> Analog to digital converters  Defined at drivers/iio/adc/Kconfig:315  Depends on: IIO [=y] && SPI [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

 

Download View video with transcript Video

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.