ADS7883EVM

ADS7883EVM

Order now

Overview

The ADS7883EVM is a full-featured reference design, prototype, and software platform for the ADS7883ADC. The reference design feature contains essential circuitry to showcase the A/D converter. It gives the ability to change the input components to use different input frequencies. As a prototype board the input circuitry contains extra pads to allow the input signal to be inverting or non-inverting. As a software test platform, the EVM can be plugged into a 5-6K INTERFACE or an MCU Interface board to allow operation with C5000 and C6000 DSKs or microcontrollers such as the MSP430.

Features
  • The EVM is a full-featured evaluation module for the ADS7883 12-bit, 3-MSPS, single-channel ADC
  • On board signal conditioning using a precision THS4031 operational amplifier
  • The on board reference voltage is derived from the ADS7883 device
  • Input digital buffers are not limited to device VDD
  • Built using TI's modular EVM design rules
Precision ADCs
ADS7883 2.7V-5.5V, 12 bit, 3MSPS, Serial ADC
Download View video with transcript Video

Order & start development

Evaluation board

ADS7883EVM — ADS7883 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADS7883EVM ADS7883 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ADS788xEVM Users Guide (Rev. B) Aug 28, 2008
Certificate ADS7883EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos