Request more information
AFE4405 design resources are available. Request now
The AFE4405 is an analog front-end (AFE) for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports three switching light-emitting diodes (LEDs) and a single photodiode. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be stored in a 240-sample FIFO with programmable depth. The FIFO depth can be partitioned to accommodate the phases that need to be stored. The FIFO can be read out using either an I2C or a SPI interface. The AFE also has a fully- integrated LED driver with an 8-bit current control. The device can be clocked by an external clock or by internal oscillator. The device communicates to an external host processor using an I2C interface. The purpose of the AFE4405EVM is to expedite evaluation and system development activities related to AFE4405 device.
AFE4405 design resources are available. Request now
Type | Title | Date | ||
---|---|---|---|---|
* | EVM User's guide | AFE4405EVM Introduction User's Guide | 13 Apr 2016 | |
Certificate | AFE4405EVM EU Declaration of Conformity (DoC) | 02 Jan 2019 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.