AFE4460EVM

AFE4460EVM

Order now

Overview

The AFE4460 evaluation module (EVM) is a platform for evaluating the AFE4460, which is an analog front end (AFE), for optical biosensing applications, such as heart-rate monitoring and peripheral capillary oxygen saturation (SpO2).

AFE4460 supports up to 32 switching light-emitting diodes (LEDs) and up to four photodiodes (PDs). The AFE has two LED drivers each with 8-bit current control. The device has high-dynamic-range transmit-and-receive circuitry that helps with the sensing of very-small signal levels. Up to 16 signal-phase sets can be defined, each phase set comprising a combination of LED and ambient phases. Low-noise offset digital-to-analog converters (DACs) at the receiver inputs can be automatically controlled to cancel DC from ambient and LED light. The current from each of the four PDs in each phase is converted into voltage by transimpedance amplifiers (TIAs), filtered and then digitized using a common analog-to-digital converter (ADC). The ADC code can be stored in a 256-sample first-in first-out (FIFO) block. The FIFO can be read out using a serial peripheral interface (SPI) or inter-integrated circuit (I2C) interface.

Features
  • Acquire data at up to 1000 SPS in evaluation mode
  • USB-based power and PC application connectivity
  • Access to all AFE4460 registers
  • USB-based firmware upgrade option

  • AFE4460 evaluation module
  • Micro-USB cable
  • Heart rate monitor (HRM) sensor cable
  • Sensor board

Biosensing AFEs
AFE4460 High-SNR, ultra-low-power, integrated AFE for wearable optical biosensing with FIFO AFE4462 Ultra-small, integrated AFE for optical bio-sensing
Download View video with transcript Video
Important note

AFE4460EVM user's guide is available. Request now

Order & start development

Evaluation board

AFE4460EVM — AFE4460 evaluation module for high-SNR, ultra-low-power, integrated analog front end (AFE)

Supported products & hardware

AFE4460EVM AFE4460 evaluation module for high-SNR, ultra-low-power, integrated analog front end (AFE)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate AFE4460EVM EU RoHS Declaration of Conformity (DoC) Jun 27, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos