AFE49I30EVM

AFE49I30EVM

Order now

Overview

The AFE49I30 evaluation module (EVM) is a platform for expediting and evaluating system development activities related to the AFE49I30 product. AFE49I30 is an analog front end (AFE) for optical biosensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2).

AFE49I30 supports six switching light-emitting diodes (LEDs) and four photodiodes. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). ADC code can be stored in a 128-sample FIFO with programmable depth. FIFO depth can be partitioned to accommodate the phases that need to be stored. The FIFO can be read out using a serial peripheral interface (SPI).

The AFE also has a fully-integrated LED driver with an 8-bit current control. AFE49I30 can be clocked by an external clock or by internal oscillator. The device communicates to an external host processor using an SPI.

Features
  • Acquire data at up to 1000 SPS in evaluation mode
  • USB-based power and PC application connectivity
  • Access to all AFE49I30 registers
  • USB-based firmware upgrade option

  • AFE49I30 evaluation module
  • Micro-USB cable
  • HRM sensor cable

Biosensing AFEs
AFE49I30 Ultra-low-power integrated AFE for wearable optical biosensing with FIFO, I2C and ECG
Download View video with transcript Video
Important note

AFE49I30EVM user's guide is available. Request now

Order & start development

Evaluation board

AFE49I30EVM — AFE49I30 ultra-low-power integrated AFE for wearable optical biosensing evaluation module

Supported products & hardware

AFE49I30EVM AFE49I30 ultra-low-power integrated AFE for wearable optical biosensing evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate AFE49I30EVM EU Declaration of Conformity (DoC) (Rev. A) May 4, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos