AFE58JD48EVM user's guide is available. Request now
AFE58JD48EVM
AFE58JD48 12.8-GB JESD204B ultrasound AFE with 16-bit 125-MSPS ADC evaluation module
AFE58JD48EVM
Overview
The AFE58JD48 evaluation module (EVM) is a platform for evaluating the AFE58JD48 device, which is a highly-integrated, analog front-end (AFE) solution specifically designed for ultrasound systems where high performance and small size are required. AFE58JD48 integrates a complete time-gain-control (TGC) imaging path and continuous-wave Doppler (CWD) path.
The 16-channel AFE58JD48 is one of our lowest-power solutions and allows various power and noise combinations for optimal system performance. Therefore, AFE58JD48 is a suitable ultrasound AFE solution for high-end and portable systems.
Features
- 16-channel complete AFE
- Programmable-gain low-noise amplifier (LNA)
- Low-noise voltage-controlled attenuator
- 14-bit or 16-bit analog-to-digital converter (ADC)
- Requires TSW14J50EVM and high-speed data converter pro software (DATACONVERTERPRO-SW) for JESD204B data capture and performance evaluation
- AFE58JD48 evaluation module
- Mini-USB cable
- Power cable with barrel connector
- Standoff extensions for use with TSW14J56EVM
Ultrasound AFEs
Order & start development
AFE58JD48EVM
— AFE58JD48 12.8-GB JESD204B ultrasound AFE with 16-bit 125-MSPS ADC evaluation module
AFE58JD48EVM
—
AFE58JD48 12.8-GB JESD204B ultrasound AFE with 16-bit 125-MSPS ADC evaluation module
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| Certificate | AFE58JD48EVM EU Declaration of Conformity (DoC) | Nov 1, 2019 |
Related design resources
Software development
SUPPORT SOFTWARE
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.