AMC7908EVM

AMC7908 evaluation module

AMC7908EVM

Order now

Overview

The AMC7908EVM is an easy-to-use platform to evaluate the functionality and performance of the AMC7908 device. The AMC7908EVM has optional circuits and jumpers to configure the device for different applications.

The AMC7908 is a highly integrated power-amplifier monitor and control device with eight 13-bit digital-to- analog converters (DAC) and a 12-bit analog-to-digital converter (ADC). The DACs can be switched on and off through dedicated clamping software and hardware triggers.

Features
  • Configurable circuit to evaluate the AMC7908
  • Onboard VDD (5V) and VIO (3.3V) support via USB
  • Onboard VSSA and VSSB (−10.5V or −7V) support
  • FT4222 easily writes to the AMC using the AMC7908EVM GUI
  • External SPI and I²C connections available

<p>USB micro-B plug to USB-A plug cable</p>

Precision DACs (≤10 MSPS)
AMC7908 8-channel, 100mA current-drive bipolar power-amplifier monitor and controller with output switches
Download View video with transcript Video

Order & start development

Evaluation board

AMC7908EVM — AMC7908 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

AMC7908EVM AMC7908 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide AMC7908 Evaluation Module User's Guide (Rev. A) PDF | HTML Jun 12, 2024
Certificate AMC7908EVM EU Declaration of Conformity (DoC) PDF | HTML Apr 29, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.