BEAGL-3P-BEAGLEMOD-AM62

BEAGL-3P-BEAGLEMOD-AM62

Order now

Overview

BeagleBoard.org BeagleMod AM62-MQ4-16 (Seeed Studio SKU : 102110879, UPC: 640265311116) is an embedded computing module that fully complies with the Open Standard Modules™ V1.1 standard. The hardware mainly integrates Texas Instruments AM6254, which provides a broad range of industrial and automotive applications while offering intelligent features and optimized power architecture as well. Its highly modular design allows customers to build and customize various embedded devices freely and flexibly.

Features
  • Quad 64-bit Arm® Cortex®-A53
  • 2GB DDR4, expandable up to 4GB
  • 16GB eMMC, 32Kbit EEPROM
  • 30 mm x 45 mm, OSM Size-M
  • FCC, CE, REACH, RoHS 
Multimedia & industrial networking SoCs
AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
Download View video with transcript Video
Photos courtesy of BeagleBoard.org Foundation

Order & start development

Evaluation board

BEAGL-3P-BEAGLEMOD-AM62 — BeagleBoard.org® foundation BeagleMod® AM62 OSM standard complient module based on AM62x

Supported products & hardware

BEAGL-3P-BEAGLEMOD-AM62 BeagleBoard.org® foundation BeagleMod® AM62 OSM standard complient module based on AM62x

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact BeagleBoard.org Foundation.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.