BOOSTXL-IOLINKM-8

BOOSTXL-IOLINKM-8

Order now

Overview

This BoosterPack™ was designed to operate with the LP-AM243 TI LaunchPad™ kit with Sitara™ AM243x MCU. Together this design implements an eight port IO-Link Master with fast and deterministic timing and independent cycle and bit rate configuration. This design can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT, or Ethernet IP. The Programmable Real-Time Unit (PRU) for Sitara ™ Processors based frame handler provides a flexible way of controlling timing and synchronization.

Features
  • Eight IO-Link ports with additional digital inputs
  • Supports IO-Link transmission rates COM1, COM2, and COM3 and 400-µs cycle time
  • Can provide 500-mA of current per port with overcurrent protection and limiting on all ports
  • PRU frame handler enables flexible timing
  • This BoosterPack contains all the analog circuitry needed to create an eight port IO-Link Master when combined with the LP-AM243 LaunchPad containing the processor and framehandler.
DC/DC converters
LMR36503 — 3-V to 65-V, 0.3-A ultra-small synchronous buck converter with 6 μA IQ

 

General-purpose op amps
TLV9001 — One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier

 

High-side switches
TPS274160 — 36-V, 160-mΩ, 1.35-A, 4-ch, Industrial high-side switch with adjustable current limit

 

I2C & SPI general-purpose I/Os (GPIOs)
TCA6424A — 24-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers

 

IO-Link & digital I/Os
TIOL112 — IO-Link device transceiver with low residual voltage and integrated surge protection

 

Multi-switch detection interface (MSDI) ICs
SN65HVS883 — 34-V, 8-channel digital-input serializer

 

Multimedia & industrial networking SoCs
AM2431 — Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2432 — Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2434 — Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
Download View video with transcript Video

Order & start development

Evaluation board

BOOSTXL-IOLINKM-8 — Eight port IO-Link master BoosterPack™

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010234 — Eight-port IO-Link master reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOSTXL-IOLINKM-8 — Eight port IO-Link master BoosterPack™

close
Version: null
Release date:
Hardware development
Reference design
TIDA-010234 — Eight-port IO-Link master reference design
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
Application brief Industrial Ethernet to IO-Link Gateway for Controlling Edge Devices PDF | HTML Sep 1, 2023
Certificate BOOSTXL-IOLINKM-8_INT157 EU RoHS Declaration of Conformity (DoC) Apr 14, 2023
Certificate BOOSTXL-IOLINKM-8 EU RoHS Declaration of Conformity (DoC) Apr 11, 2023
User guide BOOSTXL-IOLINKM-8-Quick_Start_Guide Nov 1, 2022
User guide BOOSTXL-IOLINKM-8 EVM User's Guide Oct 13, 2022

Related design resources

Hardware development

EVALUATION BOARD
LP-AM243 — AM243x general purpose LaunchPad™ development kit for Arm®-based MCU LP-AM261 — AM261x Arm®-based MCU general-purpose LaunchPad™ development kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos