BQ25858BEVM

BQ25858BEVM

Order now

Overview

The BQ25858 and BQ25858B evaluation modules (EVM) are a complete evaluation system for the BQ25858-Q1 and the BQ25858B-Q1 ICs. The EVMs have a max input and output of 55V and a max output current of 10A.

The BQ25858-Q1 and BQ25858B-Q1 ICs are wide voltage, bidirectional switched-mode buck-boost controllers. These devices offer high-efficiency power conversion over a wide voltage range with output CC-CV control. These devices have a wide input range of 4.2V to 60V and a wide output range of up to 60V.

The BQ25858EVM and the BQ25858BEVM use the same hardware. The only difference between the two boards is the I2C address. The BQ25858-Q1 has the I2C address of 0x6B and the BQ25858B-Q1 has the I2C address of 0x4B.

Features
  • Wide input voltage operating range: 4.2V to 55V
  • Wide output operating range: up to 55V
  • Synchronous buck-boost DC/DC controller with NFET drivers
    • Adjustable switching frequency from 200kHz to 600kHz
    • Optional synchronization to external clock
    • Optional gate driver supply input for optimized efficiency
  • I2C-controlled or resistor programmable options
  • Power up from battery (reverse mode) output 4V to 55V
  • High safety integration
    • Adjustable input overvoltage and undervoltage protection
    • Output overvoltage and overcurrent protection
Battery charger ICs
BQ25858B-Q1 Automotive stand-alone or I²C controlled 70V bidirectional buck-boost controller
Download View video with transcript Video

Order & start development

Evaluation board

BQ25858BEVM — BQ25858B-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ25858BEVM BQ25858B-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide BQ25858-Q1EVM BQ25858B-Q1EVM Evaluation Module User's Guide (Rev. A) PDF | HTML Apr 30, 2025
Certificate BQ25858BEVM EU Declaration of Conformity (DoC) PDF | HTML Apr 17, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos