BQ76200EVM-606

BQ76200EVM-606

Order now

Overview

The BQ76200EVM-606 is a populated circuit board to demonstrate operation of the BQ76200 High-Side N-Channel FET Driver with Pack Voltage Sense Enable. With the board powered, shunts can be placed on a series of headers to control the features of the device to switch current through FETs on the board. Power connections are provided through screw terminals. The board may also be connected to an MCU board or other equipment for control of the current path using the header pins or a terminal block.

Features
  • Populated circuit board for BQ76200 demonstration from 10 to 70 V
  •  FETs for example current control up to 15 A
  •  Screw terminals for current path connections
  •  Manual control or external control through header pin or terminal block connections
Battery protectors
BQ76200 — High-side n-channel FET driver
Download View video with transcript Video

Order & start development

Evaluation board

BQ76200EVM-606 — bq76200 100V Battery Pack High–Side Dual NCH FET Driver Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ76200EVM-606 — bq76200 100V Battery Pack High–Side Dual NCH FET Driver Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide bq76200EVM User's Guide Jul 27, 2015
Certificate BQ76200EVM-606 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos