BUF634ADEVM

BUF634ADEVM

Order now

Overview

The BUF634ADEVM is an evaluation module (EVM) for the BUF634A high-speed buffer in the D (8-pin SOIC) package. The BUF634ADEVM features two BUF634A devices and is designed to quickly demonstrate the functionality and versatility of the buffer. Optionally, the buffers can be configured as outputs for a dual SOIC amplifier in a composite loop. The EVM is ready to connect to power, signal sources, and test instruments by using onboard connectors. The default configuration uses split supplies and subminiature version A (SMA) input and output connecters with a 50-Ω output impedance for standard test equipment. The EVM can be easily configured for other connections and single-supply operation. Dual-channel path configuration is also available for the TM audio input jacks and a 3.5-mm output jack.

Features
  • Easy evaluation with standard benchtop test equipment
  • Includes connections for audio inputs and outputs
  • Board has option to form composite loop with dual SOIC op-amp
  • Configurable for split or single supply operation
High-speed op amps (GBW ≥ 50 MHz)
BUF634A — 210-MHz, 250-mA high-speed buffer
Download View video with transcript Video

Order & start development

Evaluation board

BUF634ADEVM — BUF634AD high speed buffer evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BUF634ADEVM — BUF634AD high speed buffer evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide BUF634AD Evaluation module Feb 18, 2019
Certificate BUF634ADEVM EU Declaration of Conformity (DoC) (Rev. A) Jul 30, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos