C55X-AUDIOFRAMEWORK

C55x Connected Audio Framework

C55X-AUDIOFRAMEWORK

Downloads

Overview

The TMS320C55x™ Connected Audio Framework provides a software framework which allows the C55x devices to operate as a USB Audio peripheral. In addition to providing this capability, the framework can be extended by users by the incorporation of audio processing algorithms in the record and playback paths. The C55x Connected Audio Framework also implements USB Human Interface Device (HID) class which can be used to perform functions such as change volume, play, and stop audio.
Features
For USB Audio Class Features, please see: C5000 Connected Audio Framework Wiki
Download View video with transcript Video

Downloads

Application software & framework

C55X-USBAUDIO C55x USB Audio Class Framework

Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
TMS320C5504 Low power C55x fixed point DSP- up to 150MHz, USB TMS320C5505 Low power C55x fixed point DSP- up to 150MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5514 Low power C55x fixed point DSP- up to 120MHz, USB TMS320C5515 Low power C55x fixed point DSP- up to 120MHz, USB, LDC interface, FFT HWA, SAR ADC
Download options

C55X-USBAUDIO C55x USB Audio Class Framework

close
Latest version
Version: 02.00.02.04
Release date: May 14, 2013
Products
Digital signal processors (DSPs)
TMS320C5504 Low power C55x fixed point DSP- up to 150MHz, USB TMS320C5505 Low power C55x fixed point DSP- up to 150MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5514 Low power C55x fixed point DSP- up to 120MHz, USB TMS320C5515 Low power C55x fixed point DSP- up to 120MHz, USB, LDC interface, FFT HWA, SAR ADC

Release Information

This is aBetarelease of TMS320C55x Connected Audio Framework. It provides a software framework which allows

the C55x devices to operate as a USB Audio peripheral. In addition to providing this capability, the framework

can be extended by users by the incorporation of audio processing algorithms in the record and playback paths.

The C55x Connected Audio Framework also implements USB Human Interface Device (HID) class which can be used to

perform functions such as change volume, play, and stop audio.

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos