CC2500_REFDES_062

CC2500_REFDES_062

Design files

Overview

The CC2500EM_REFDES_062 reference design contains schematics and layout files of a board similar to the CC2500EM evaluation module used in the CC2500-CC2550DK development kit, but modified to use a 62 mil (0.062 inch or 1.6mm) layer spacing. The reference design demonstrates proper techniques for CC2500 decoupling and layout. The layout supports optimum RF performance for this part and should be copied accurately. This is a 2-layer reference design with a discrete balun and SMA antenna connector designed for use with a single ended 50 ohm antenna.

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Products

Includes TI products in the design and potential alternatives.

Other wireless products

CC2500Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B

Data sheet: PDF

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos