CDCLVC1104EVM

CDCLVC1104EVM

Order now

Overview

The CDCLVC1104 is a high-performance, low-additive phase noise LVCMOS clock buffer. It has one LVCMOS input and four LVCMOS outputs. It also has an enable pin. This evaluation module (EVM) is designed to demonstrate the electrical performance of the CDCLVC1104. However, this EVM can also be used for customers interested in the CDCLVC1102 or CDCLVC1103 as well. For optimum performance, the board is equipped with 50-ohm SMA connectors and well-controlled 50-ohmimpedance microstrip transmission lines.

Features
  • Easy-to-use evaluation board to fan out low-phase noise LVCMOS clock signals
  • Easy device setup
  • Enable pin configurable through jumper and SMA
  • Board powered at 2.5 V or 3.3 V
Clock buffers
CDCLVC1102 — Low jitter, 1:2 LVCMOS fan-out clock buffer CDCLVC1103 — Low jitter, 1:3 LVCMOS fan-out clock buffer CDCLVC1104 — Low jitter, 1:4 LVCMOS fan-out clock buffer
Download View video with transcript Video

Order & start development

Evaluation board

CDCLVC1104EVM — CDCLVC1104 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CDCLVC1104EVM — CDCLVC1104 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate CDCLVC1104EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide Low-Additive, Phase-Noise LVCMOS Clock Buffer Evaluation Board Apr 18, 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos