CIRCUIT060025

CIRCUIT060025

Overview

This design amplifiers the difference between Vi1 and Vi2 and outputs a single ended signal while rejecting the common–mode voltage. Linear operation of an instrumentation amplifier depends upon the linear operation of its primary building block: op amps. An op amp operates linearly when the input and output signals are within the device’s input common–mode and output–swing ranges, respectively. The supply voltages used to power the op amps define these ranges.
Features
  • Input:
    • min V = ±1 V
    • max V = ±2 V
  • Output: ±10 V
  • Supply:
    • Vcc = 15 V
    • Vee = -15 V
    • Vref = 0 V
  • Vcm: ±10 V
  • Gain range: 5 V/V to 10 V/V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Analog design Journal VCM vs. VOUT plots for instrumentation amplifiers with two op amps Oct 30, 2015
Circuit design Two op amp instrumentation amplifier circuit (Rev. A) PDF | HTML Sep 26, 2024
Analog design Journal Measuring the linear operating region of instrumentation amplifiers Oct 24, 2016
Analog design Journal Linear operating region of two-op-amp instrumentation amplifiers with gain stage Jul 21, 2016

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC — Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI — PSpice® for TI design and simulation tool TINA-TI — SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos