CIRCUIT060028

CIRCUIT060028

Overview

The differentiator circuit outputs the derivative of the input signal over a frequency range based on the circuit time constant and the bandwidth of the amplifier. The input signal is applied to the inverting input so the output is inverted relative to the polarity of the input signal. The ideal differentiator circuit is fundamentally unstable and requires the addition of an input resistor, a feedback capacitor, or both, to be stable. The components required for stability limit the bandwidth over which the differentiator function is performed.
Features
  • Input: 100 Hz to 2.5 kHz
  • Output: 0.1 V to 4.9 V
  • Supply:
    • Vcc = 5 V
    • Vee = 0 V
    • Vref = 2.5 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
Application note Differentiator Circuit (Rev. C) Aug 12, 2021
Application note AN-31 Amplifier Circuit Collection (Rev. D) PDF | HTML Oct 21, 2020
More literature Linear Integrated Circuits and its Applications Feb 15, 2017
Application note Handbook of Operational Amplifier Applications (Rev. B) Sep 19, 2016

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos