CIRCUIT060034

CIRCUIT060034

Overview

This is a unidirectional current sensing solution generally referred to as overcurrent protection (OCP) that can provide an overcurrent alert signal to shut off a system for a threshold current and re-engage the system once the output drops below a desired voltage (Vout_release) lower than the overcurrent output threshold voltage (Vout_OC). In this particular setup, the sensing range is from 1.5 A to 40 A, with the overcurrent threshold defined at 35 A (IOC_TH). The system re-asserts the ALERT to high once the current has dropped below 32 A (IRelease_TH). The current shunt monitor is powered from a 3.3-V supply rail. OCP can be applied to both high-side and low-side topologies. The solution presented in this article is a high-side implementation.
Features
  • Input: 1.5 A to 40 A
  • Overcurrent conditions:
    • Ioc_th = 35 A
    • Irelease_th = 32 A
  • Output:
    • Vout_oc = 2.8 V
    • Vout_release = 2.61 V
  • Supply:
    • Vs = 3.3 V
    • Vref = 2.8 V
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Circuit design Overcurrent event detection circuit Jul 31, 2018
More literature Over-Current Detection Products Brochure Aug 14, 2014

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos