CIRCUIT060038

CIRCUIT060038

Overview

This is a fast-response unidirectional current-sensing solution, generally referred to as overcurrent protection (OCP), that can provide a < 2-μs time response, tresp, overcurrent alert signal to power off a system exceeding a threshold current. In this particular setup, the normal operating load is from 80 mA to 900 mA, with the overcurrent threshold defined at 1 A (IOC_TH). The current shunt monitor is powered from a 5-V supply rail. OCP can be applied to both high-side and low-side topologies. The solution presented in this circuit is a high-side implementation. This circuit is useful in smart speakers and docking stations.
Features
  • Input: Iload = 80 mA to 900 mA
  • Overcurrent conditions:
    • Ioc_th = 1 A
    • t_resp = < 2 μs
  • Output:
    • Vout_oc = 1.2 V
    • Vout_release = 1.18 V
  • Supply:
    • Vs = 5 V
    • Vref = 0 V
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Circuit design Fast-response overcurrent event detection circuit May 27, 2019
E-book An Engineer's Guide to Current Sensing (Rev. B) Apr 12, 2022
Selection guide Current Sense Amplifiers (Rev. E) Sep 20, 2021
Circuit design Overcurrent event detection circuit Jul 31, 2018

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC — Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI — PSpice® for TI design and simulation tool TINA-TI — SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos