CIRCUIT060040

CIRCUIT060040

Overview

This transimpedance amplifier with a T-network feedback configuration converts an input current into an output voltage. The current-to-voltage gain is based on the T-network equivalent resistance which is larger than any of the resistors used in the circuit. Therefore, the T-network feedback configuration circuit allows for very high gain without the use of large resistors in the feedback or a second gain stage, reducing noise, stability issues and errors in the system.
Features
  • Input: Ii = 0 A to 100 nA
  • Output: Vo = 0 V to 3.2 V
  • BW: f = 10 kHz
  • Supply:
    • Vcc = 3.3 V
    • Vee = 0 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Circuit design Transimpedance amplifier with T-network circuit PDF | HTML Mar 12, 2021
Application brief Simplify Transimpedance Applications with High-bandwidth, Precision JFET Op Amps May 21, 2019
Application note Nano-Power Transimpedance Amplifier for Current Output Sensors Mar 7, 2018
Application note Transimpedance Amplifiers (TIA): Choosing the Best Amplifier for the job (Rev. A) May 16, 2017
User guide 1-MHz Single-Supply Photodiode Amplifier Reference Design Guide Sep 16, 2014

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIPD176 1 MHz, Single-Supply, Photodiode Amplifier Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos