CIRCUIT060041

CIRCUIT060041

Overview

This circuit uses an op amp configured as a transimpedance amplifier to amplify the AC signal of a photodiode (modeled by Ii and C3). The circuit rejects DC signals using a transistor to sink DC current out of the photodiode through the use of an integrator in a servo loop. The bias voltage applied to the non-inverting input prevents the output from saturating to the negative supply rail in the absence of input current.
Features
  • Input current Ii = -10 µA to 10 µA
  • Ambient light current = 100 µA
  • Output voltage: Vo = 0.5 V to 4.5 V
  • Target bandwith = 300 kHz
  • Supply:
    • Vcc = 5 V
    • Vee = 0 V
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
Circuit design AC-Coupled Transimpedance Amplifier Circuit (Rev. A) PDF | HTML Jan 27, 2025
Application brief Simplify Transimpedance Applications with High-bandwidth, Precision JFET Op Amps May 21, 2019
Application note Nano-Power Transimpedance Amplifier for Current Output Sensors Mar 7, 2018
Application note Transimpedance Amplifiers (TIA): Choosing the Best Amplifier for the job (Rev. A) May 16, 2017
User guide 1-MHz Single-Supply Photodiode Amplifier Reference Design Guide Sep 16, 2014

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos