CIRCUIT060067

CIRCUIT060067

Overview

This circuit produces an AC-coupled output from a DC-coupled input to an instrumentation amplifier. The output is fed back through an integrator, and the output of the integrator is used to modulate the reference voltage of the amplifier. This creates a high-pass filter and effectively cancels the output offset. This circuit avoids the need for large capacitors and resistors on the input, which can significantly degrade CMRR due to component mismatch.
Features
  • Input: Vi = -13 V to 13 V
  • Output: Vo = -14.85 V to 14.85 V
  • Supply:
    • Vcc = 15 V
    • Vee = -15 V
  • Lower cutoff frequency = 16 Hz
  • Gain = 1
  • Input = ±2 VAC; +10 VDC
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Circuit design AC coupled instrumentation amplifier circuit (Rev. A) PDF | HTML Oct 9, 2024
Application note AC Coupling Instrumentation and Difference Amplifiers Sep 27, 2000

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC — Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI — PSpice® for TI design and simulation tool TINA-TI — SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIPD191 — Instrumentation Amplifier with DC Rejection Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos